MRM - Ball Block Retainers, Mini True Set - Heavy Duty
Moeller Precision Tool
Retainers and Accessories
True-Set Ball Lock
Powered by
CAD模型選擇
{moellerprecision/retainer_accessories/true_set_ball_lock/mrm.prj},{NB=MRM 16},{PN=MRM 16},{D=16},{A=42.1},{B=50.8},{G=15.9},{H=19.0},{R=13.5},{S=9.5},{SS=M8},{SDPTH=9.52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
Dia.
[mm]
A
[mm]
B
[mm]
G
[mm]
H
[mm]
R
[mm]
S
[mm]
SS
Screw Size
ⁿ/ₐ
SDPTH
ⁿ/ₐ
MRM 10
MRM 10
10
37.8
40.6
11.1
19.0
9.5
9.2
M8
9.52
MRM 13
MRM 13
13
40.3
47.6
14.3
19.0
11.7
9.5
M8
9.52
MRM 16
MRM 16
16
42.1
50.8
15.9
19.0
13.5
9.5
M8
9.52
MRM 20
MRM 20
20
46.5
57.1
17.5
19.0
16.4
11.1
M10
11.51
MRM 25
MRM 25
25
56.5
65.1
19.8
23.8
20.0
12.7
M12
13.49
MRM 32
MRM 32
32
58.2
64.0
19.8
23.8
22.2
12.2
M12
13.49
MRM 40
MRM 40
40
67.3
76.2
24.0
27.0
26.0
14.3
M12
13.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表