MR 7M - Rail
Line Tech
Distributed products
CPC
Linear Guide
Miniature Linear Guide MR-M Series
MR/U M Rail
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/miniature_mr_m_series/mru_m/mru_7m_rail.prj},{NB=MR7M-N-14-4.1-9.9-RAIL},{SIZE=7},{RT=},{RL=14},{PA=},{P1=4.1},{AG=N},{W1=7},{H1=4.7},{P=15},{DXDXG1=4.2x2.4x2.3},{D=4.2},{DD=2.4},{G1=2.3},{M1=M3x0.5},{NDM=3.000},{G3=0.5},{RW=215}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P2
End hole pitch
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
M1
[mm]
RW
Rail Weight
[g/m]
MR7M-N-14-4.1-9.9-RAIL
MR
7
9.900
7
4.7
15
4.2x2.4x2.3
M3x0.5
215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表