目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MPI-R10 - Magnetic measuring system
Elesa
GENERAL CATALOGUE
Rotary controls
Direct drive indicators
MPI-R10
Powered by
CAD模型選擇
{elesa/general_catalogue/07/3_direct_drive_indicators/mpi_r10/mpi_r10_asmtab.prj},{NB=Magnetic measuring system MPI-R10-IP54},{CODE=CE.99951},{DESCRIPTION=MPI-R10-IP54},{DIM01=IP54},{WEIGHT=50},{PPATH=mpi_r10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Protection class
ⁿ/ₐ
WEIGHT
Weight
[g]
Magnetic measuring system...
CE.99951
MPI-R10-IP54
IP54
50
Magnetic measuring system...
CE.99956
MPI-R10-IP67
IP67
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表