目錄: FM
Created: 24.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FM
MODULAR ROLLER CONV. ARTICULATION - P22 – PA ROLLER – INTEGRATED PIN
FM
Roller Conveyors
Modular Roller Conv.
Accessories
Powered by
CAD模型選擇
{fm/roller_conveyors/modular_roller_conveyors/accessories/modular_roller_pa_integrated_pin_asmtab.prj},{NB=140046003},{CODE=140046003},{ROLLER=3},{A=137},{B=158},{C=202},{D=239.0},{E=37.0},{F=3},{G=32.0},{H=55.0},{I=20},{L=22},{SIZE=1},{PPATH=acc_modular_roller_conveyor_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Length
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
H
Length
[mm]
I
Diameter
[mm]
L
Wheelbase
[mm]
140046003
140046003
137
158
202
239.0
37.0
3
32.0
55.0
20
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表