Modular belt Sprocket - Injection - T-1000 Series
LILAI Chain
T Series Modular Belt
T-1000 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1000_series/t_1000_sprocket.prj},{NB=4-T-1000-18-40-HF},{CODE=4-T-1000-18-40-HF},{PM=Molded Driven Sprocket},{SERIES=T-1000 Series},{MATERIAL=Nylon PA6+ Fiber Glass},{DW=Drive sprocket Bore Tolerance: d -0.05/-0.1},{PW=Driven sprocket Bore Tolerance: d +0.2/+0.1},{TN=18},{PD=146.30},{OD=146.50},{BORE=40},{L=28},{S=69}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
DW
Inner Diameter
ⁿ/ₐ
PW
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
L
Thickness
[mm]
S
[mm]
3-T-1000-18-40-HF
3-T-1000-18-40-HF
Molded Drive Sprocket
T-1000 Series
Nylon PA6+ Fiber Glass
Drive sprocket Bore Toler...
Driven sprocket Bore Tole...
18
146.30
146.50
40
28
69
4-T-1000-18-40-HF
4-T-1000-18-40-HF
Molded Driven Sprocket
T-1000 Series
Nylon PA6+ Fiber Glass
Drive sprocket Bore Toler...
Driven sprocket Bore Tole...
18
146.30
146.50
40
28
69
3-T-1000-20-40-HF
3-T-1000-20-40-HF
Molded Drive Sprocket
T-1000 Series
Nylon PA6+ Fiber Glass
Drive sprocket Bore Toler...
Driven sprocket Bore Tole...
20
162.40
162.80
40
32
77
4-T-1000-20-40-HF
4-T-1000-20-40-HF
Molded Driven Sprocket
T-1000 Series
Nylon PA6+ Fiber Glass
Drive sprocket Bore Toler...
Driven sprocket Bore Tole...
20
162.40
162.80
40
32
77
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성