Model RSR-M1WV
Indunorm
Linear Motion Systems
LM Guide
LM Guide
LM Guide High Temperature Type RSR-M1
Powered by
CAD模型選擇
{indunorm/linear_motion_systems/lm_guide/lm_guide/high_temp_rsr_m1/rsr_m1wv_asmtab.prj},{NB=RSR9M1WVUU-50L_G10_0_Without_grease_nipple_5-5_0_0_0},{MN=RSR9M1WV},{ND=7.000},{PD=50},{NOB=1},{SO=UU},{RADC=},{L=50.0},{ACCG=},{G=},{INFO=Infotext},{GX=10.0},{NR=},{POR=0},{GPJ=},{INFO1=Infotext},{P1=5.50},{P2=0.00},{P3=0.00},{P4=0.00},{TH=1},{LEND=2850.00},{LPORM=40.00},{LPORX=1000.00},{LTR=39.00},{L1=27.00},{F=30.00},{D1=3.50},{D2=6.00},{HM=4.50},{MAXL=1430.00},{GA=10.00},{H3=4.20},{L4=0.000},{PPATH=rsr_m1wv/rsr_m1wv_asmtpl.prj},{C3=Connected 3 rails},{ND100=9},{RADCX='','No Symbol : Normal','C1','C1 : Light preload'},{ACCGX='','No Symbol : Normal','H','H : High-accuracy grade','P','P : Precision grade'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MN
Model number
ⁿ/ₐ
GX2
Length G
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
Rail connection
ⁿ/ₐ
RSR9M1WVUU+50L (G10g10, W...
RSR9M1WV
10.000
No connection
RSR12M1WVUU+70L (G15g15, ...
RSR12M1WV
15.000
No connection
RSR15M1WVUU+110L (G15g15,...
RSR15M1WV
15.000
No connection
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表