Model RSR-M1K/V
Indunorm
Linear Motion Systems
LM Guide
LM Guide
LM Guide High Temperature Type RSR-M1
Powered by
CAD模型選擇
{indunorm/linear_motion_systems/lm_guide/lm_guide/high_temp_rsr_m1/rsr_m1k_v_asmtab.prj},{NB=RSR12M1VUU-70L_G10_0_Without_grease_nipple_17-5_0_0_0},{MN=RSR12M1V},{PD=70},{NOB=1},{SO=UU},{RADC=},{L=70.0},{ACCG=},{G=},{INFO=Infotext},{GX=10.0},{NR=},{POR=0.0},{GPJ=},{INFO1=Infotext},{P1=17.50},{P2=0.00},{P3=0.00},{P4=0.00},{TH=1},{LEND=3885.00},{LPORM=37.00},{LPORX=1000.00},{LTR=35.00},{L1=20.60},{F=25.00},{D1=3.50},{D2=6.00},{HM=4.50},{MAXL=1430.00},{GA=10.00},{H3=3.00},{ND=5.000},{PPATH=rsr_m1k_v/rsr_m1k_v_asmtpl.prj},{L4=0.000},{C3=Connected 3 rails},{ND100=12},{RADCX='','No Symbol : Normal','C1','C1 : Light preload'},{ACCGX='','No Symbol : Normal','H','H : High-accuracy grade','P','P : Precision grade'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MN
Model number
ⁿ/ₐ
GX2
Length G
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
Rail connection
ⁿ/ₐ
RSR9M1KUU+55L (G7.5g7.5, ...
RSR9M1K
7.500
No connection
RSR12M1VUU+70L (G10g10, W...
RSR12M1V
10.000
No connection
RSR15M1VUU+70L (G15g15, P...
RSR15M1V
15.000
No connection
RSR20M1VUU+220L (G20g20, ...
RSR20M1V
20.000
No connection
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表