目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58914 - Soupape de sûreté à échappement canalisé pour liquides et gaz inox 1.4408
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58914.prj},{NB=bene_inox_458914-1512},{REF=458914-1512},{PLAGE=0.5 - 15},{DN=15},{DNPOUCES=1/2\"},{D1=12},{D2=24},{F1=G1/2\" M},{F2F3=G3/4\"M - G1/2\"F},{L1=32.0},{L2=33},{L3=119},{S=27 / 32},{COEFFICIENT=0.56},{POIDS=0.30},{WEB=https://www.bene-inox.com},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
PLAGE
Plage de pression
[bar]
DN
Diamètre nominal
[mm]
DNPOUCES
[pouces]
D1
[mm]
D2
[mm]
F1
[pouces]
F2F3
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
COEFFICIENT
Coefficient de décharge
ⁿ/ₐ
POIDS
[kg]
Béné Inox 458914-1012
458914-1012
0.5 - 15
10
3/8"
12
24
G3/8" M
G3/4"M - G1/2"F
32.0
31
117
27 / 32
0.56
0.30
Béné Inox 458914-1512
458914-1512
0.5 - 15
15
1/2"
12
24
G1/2" M
G3/4"M - G1/2"F
32.0
33
119
27 / 32
0.56
0.30
Béné Inox 458914-1515
458914-1515
0.5 - 12
15
1/2"
15
28
G1/2" M
G1"1/4 M - G1"F
36.5
38
124
32
0.42
0.40
Béné Inox 458914-2015
458914-2015
0.5 - 12
20
3/4"
15
28
G3/4" M + G1/2" F
G1"1/4 M - G1"F
36.5
38
124
32
0.42
0.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表