目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MOAS - Horizontal toggle clamps with folded base and anti-release lever
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MOAS
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/moas/ml_ol_asmtab.prj},{NB=Horizontal toggle clamps with folded base and anti-release lever MOAS.230-MLX(0)},{CODE=GG.DS287},{DESCRIPTION=MOAS.230-MLX},{POS=0},{DIM01=37},{DIM02=44},{DIM03=44},{DIM04=8.5},{DIM05=M8},{DIM06=6.6},{DIM07=61.5},{DIM08=36.5},{DIM09=18},{DIM10=65},{DIM11=196},{DIM12=26},{DIM13=26÷31.5},{DIM14=-},{DIM15=3},{DIM16=170},{DIM17=330},{WEIGHT=320},{ESECUZIONE=Acciaio inox},{VER=3},{VER2=4},{PRA=2},{PPATH=ml_ol_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
d1
ⁿ/ₐ
DIM06
d2
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
m1
[mm]
DIM13
m2
[mm]
DIM14
s
[mm]
DIM15
s1
[mm]
DIM16
FH1
[N]
DIM17
FH2
[N]
WEIGHT
Weight
[g]
Horizontal toggle clamps ...
GG.AD092
MOAS.75-ML
20
28
26
5.3
M5
4.5
37
20
11
39
118
13.5
16÷19
-
2
90
135
90
Horizontal toggle clamps ...
GG.AD152
MOAS.130-ML
32
36
40
6.3
M6
5.6
51
30.5
16
56.5
171.5
26
24.4÷28.4
-
2.5
100
200
200
Horizontal toggle clamps ...
GG.AD290
MOAS.230-ML
37
44
44
8.5
M8
6.6
61.5
36.5
18
65
196
26
26÷31.5
-
3
170
330
320
Horizontal toggle clamps ...
GG.AD390
MOAS.355-ML
58
60
58
10.5
M10
8.6
83
50
22
100
269
41
38.8÷43
-
3.5
180
400
750
Horizontal toggle clamps ...
GG.AD490
MOAS.455-ML
65
70
65
12.5
M12
8.7
99
60
26
114
305
41.5
40÷43
-
4
320
620
1200
Horizontal toggle clamps ...
GG.DS100
MOAS.75-MLX
20
28
26
5.3
M5
4.5
37
20
11
39
118
13.5
16÷19
-
2
90
135
90
Horizontal toggle clamps ...
GG.DS152
MOAS.130-MLX
32
36
40
6.3
M6
5.6
51
30.5
16
56.5
171.5
26
24.4÷28.4
-
2.5
100
200
200
Horizontal toggle clamps ...
GG.DS287
MOAS.230-MLX
37
44
44
8.5
M8
6.6
61.5
36.5
18
65
196
26
26÷31.5
-
3
170
330
320
Horizontal toggle clamps ...
GG.AD096
MOAS.75-OL
-
28
26
-
M5
4.5
37
20
11
39.5
118.5
13.5
16÷19
4
2
90
135
90
Horizontal toggle clamps ...
GG.AD156
MOAS.130-OL
-
36
40
-
M6
5.6
51
30.5
16
57
172
26
24.4÷28.4
5
2.5
100
200
200
Horizontal toggle clamps ...
GG.AD294
MOAS.230-OL
-
44
44
-
M8
6.6
61.5
36.5
18
66
196.5
26
26÷31.5
6
3
170
330
330
Horizontal toggle clamps ...
GG.AD394
MOAS.355-OL
-
60
58
-
M10
8.6
83
50
22
101
270
41
38.8÷43
7
3.5
180
400
750
Horizontal toggle clamps ...
GG.AD494
MOAS.455-OL
-
70
65
-
M12
8.7
99
60
26
115.5
306.5
41.5
40÷43
10
4
320
620
1220
Horizontal toggle clamps ...
GG.DS104
MOAS.75-OLX
-
28
26
-
M5
4.5
37
20
11
39.5
118.5
13.5
16÷19
4
2
90
135
90
Horizontal toggle clamps ...
GG.DS156
MOAS.130-OLX
-
36
40
-
M6
5.6
51
30.5
16
57
172
26
24.4÷28.4
5
2.5
100
200
200
Horizontal toggle clamps ...
GG.DS291
MOAS.230-OLX
-
44
44
-
M8
6.6
61.5
36.5
18
66
196.5
26
26÷31.5
6
3
170
330
330
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表