카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-FL-SC - Lower supports for fixing block
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-FL-SC
Powered by
CAD모델 선택
{elesa/general_catalogue/12/4_toggle_clamps/mm_fl_sc/mm_fl_sc_asmtab.prj},{NB=Lower supports for fixing block MM-FL-SC-32-NK},{PARTNUMBER=GN 868.1-42-R},{B=42},{D1=M8},{D2=11},{D3=M6},{D4=9},{H1=12},{H2=12},{L1=54.5},{L3=50.5},{L5=23.5},{L6=10.0},{M1=30},{M2=25},{M3=19.5},{M4=45.9},{PPATH=mm_fl_sc_asmtpl.prj},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{CODE=MM.40032-NK},{DESCRIPTION=MM-FL-SC-32-NK},{DIM01=42},{DIM02=M8},{DIM03=11},{DIM04=M6},{DIM05=9},{DIM06=12},{DIM07=12},{DIM08=54.5},{DIM09=50.5},{DIM10=23.5},{DIM11=10.0},{DIM12=30},{DIM13=25},{DIM14=19.5},{DIM15=45.9},{DIM16=23},{WEIGHT=360}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b-0.2
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d2 H8/h6
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4 H8/h6
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
l1
[mm]
DIM09
l3
[mm]
DIM10
l5
[mm]
DIM11
l6
[mm]
DIM12
m1
[mm]
DIM13
m2
[mm]
DIM14
m3
[mm]
DIM15
m4
[mm]
DIM16
m5
[mm]
WEIGHT
Weight
[g]
Lower supports for fixing...
MM.40020-NK
MM-FL-SC-20-NK
32
M6
9
M5
7
10
10
38.0
37.0
18.5
7.5
22
17
15.0
31.5
17
170
Lower supports for fixing...
MM.40032-NK
MM-FL-SC-32-NK
42
M8
11
M6
9
12
12
54.5
50.5
23.5
10.0
30
25
19.5
45.9
23
360
Lower supports for fixing...
MM.40040-NK
MM-FL-SC-40-NK
52
M10
13
M8
11
14
14
63.0
61.0
28.0
13.5
37
30
23.5
53.0
30
350
Lower supports for fixing...
MM.40050-NK
MM-FL-SC-50-NK
62
M10
13
M10
13
16
16
73.5
83.5
27.0
13.5
44
47
27.0
62.5
40
730
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성