目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-FL-RG - Lower supports for locking screws
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-FL-RG
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mm_fl_rg/mm_fl_rg_asmtab.prj},{NB=Lower supports for locking screws MM-FL-RG-32-NK},{PARTNUMBER=GN 867.1-42-M10-Z},{B=42},{D1=M10},{D2=9},{D3=M6},{H1=12},{H2=12},{L1=54.5},{L2=17},{L3=50.5},{L4=10.0},{M1=30},{M2=25},{M3=19.5},{M4=45.9},{M5=23},{PPATH=mm_fl_rg_asmtpl.prj},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{CODE=MM.43032-NK},{DESCRIPTION=MM-FL-RG-32-NK},{DIM01=42},{DIM02=M10},{DIM03=9},{DIM04=M6},{DIM05=12},{DIM06=12},{DIM07=54.5},{DIM08=50.5},{DIM09=10.0},{DIM10=30},{DIM11=25},{DIM12=19.5},{DIM13=45.9},{DIM14=23},{WEIGHT=380}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b-0.2
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d2 H8/h6
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
l1
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
m1
[mm]
DIM11
m2
[mm]
DIM12
m3
[mm]
DIM13
m4
[mm]
DIM14
m5
[mm]
WEIGHT
Weight
[g]
Lower supports for lockin...
MM.43020-NK
MM-FL-RG-20-NK
32
M8
7
M5
10
10
38.0
37.0
7.5
22
17
15.0
31.5
17
152
Lower supports for lockin...
MM.43032-NK
MM-FL-RG-32-NK
42
M10
9
M6
12
12
54.5
50.5
10.0
30
25
19.5
45.9
23
380
Lower supports for lockin...
MM.43040-NK
MM-FL-RG-40-NK
52
M12
11
M8
14
14
63.0
61.0
13.5
37
30
23.5
53.0
30
655
Lower supports for lockin...
MM.43050-NK
MM-FL-RG-50-NK
62
M12
13
M10
16
16
73.5
83.0
13.5
44
47
27.0
63.5
40
864
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表