目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-BI - Pneumatic toggle clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-BI
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mm_bi/mm_bi_asmtab.prj},{NB=Pneumatic toggle clamps MM-BI-32-NK(90)},{CODE=MM.11032-NK},{GR=32},{SM=150},{FS=2220},{FH=3040},{A=15.5},{B=12},{D1=40},{D3=9},{D4=5.0},{H1=21},{H2=21},{L1=206},{L2=237},{L3=91.0},{L4=31.0},{L5=6.0},{L6=31},{L7=133},{M1=18},{M2=10.0},{M3=25},{M4=51.0},{M5=30},{M6=22},{R=67.5},{S=42},{T=15},{LV=0.03},{X2=14.700},{X3=10.000},{Y1=36.500},{Y2=4.500},{Y3=67.000},{R1=11.500},{D2NDM=6.000},{D2KDM=4.917},{D5NDM=9.728},{D5KDM=8.566},{V=1},{RX=67.500},{L11=206.000},{DIM01=15.5},{DIM02=12},{DIM03=40},{DIM05=9},{DIM06=5.0},{DIM08=21},{DIM09=21},{DIM10=206},{DIM11=237},{DIM12=91},{DIM13=31},{DIM14=6.0},{DIM15=31},{DIM16=133},{DIM17=42},{DIM18=18},{DIM19=10.0},{DIM20=25},{DIM21=51.0},{POS=90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b-0.2
[mm]
DIM03
d1 h8
[mm]
DIM04
d2
ⁿ/ₐ
DIM05
d3 h8
[mm]
DIM06
d4
[mm]
DIM07
d5
ⁿ/ₐ
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
l1-0.5
[mm]
DIM11
l2-0.5
[mm]
DIM12
l3
[mm]
DIM13
l4
[mm]
DIM14
l5
[mm]
DIM15
l6
[mm]
DIM16
l7-0.5
[mm]
DIM17
s
[mm]
DIM18
m1±0.01
[mm]
DIM19
m2
[mm]
DIM20
m3±0.01
[mm]
DIM21
m4±0.01
[mm]
DIM22
m5±0.01
[mm]
DIM23
m6
[mm]
DIM24
r
[mm]
DIM25
t
[mm]
DIM26
FH
[N]
DIM27
FS
[N]
DIM28
C
[N]
WEIGHT
Weight
[kg]
Pneumatic toggle clamps M...
MM.11020-NK
MM-BI-20-NK
10.5
10
28
M5
7
4.2
M5
16
16
150
171
70
21
4.5
21
97
32
12
7.5
17
34.0
22
13
47.5
13
2300
1250
60
0.6200
Pneumatic toggle clamps M...
MM.11032-NK
MM-BI-32-NK
15.5
12
40
M6
9
5.0
G 1/8
21
21
206
237
91
31
6.0
31
133
42
18
10.0
25
51.0
30
22
67.5
15
3040
2220
150
1.5160
Pneumatic toggle clamps M...
MM.11040-NK
MM-BI-40-NK
18.5
16
50
M8
11
6.8
G 1/8
26
26
244
282
104
38
7.5
38
155
52
22
13.0
30
62.0
37
25
82.5
18
4060
3640
300
2.8000
Pneumatic toggle clamps M...
MM.11050-NK
MM-BI-50-NK
21.5
18
60
M10
13
8.5
G 1/8
31
31
279
323
110
44
8.0
44
174
62
27
12.0
47
71.5
44
35
96.5
21
7200
4900
475
4.0000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表