目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-A-SC - Y supports for fixing block
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-A-SC
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mm_a_sc/mm_a_sc_asmtab.prj},{NB=Y supports for fixing block MM-A-SC-32-NK},{PARTNUMBER=GN 868-12-R},{B=12},{D1=M8},{D2=11},{D3=M6},{D4=9},{H1=12},{H2=14},{L1=53},{L2=40},{L5=23.5},{L6=29.5},{M1=18},{M2=20.9},{M3=23},{PPATH=mm_a_sc_asmtpl.prj},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{CODE=MM.21032-NK},{DESCRIPTION=MM-A-SC-32-NK},{DIM01=12},{DIM02=M8},{DIM03=11},{DIM04=M6},{DIM05=9},{DIM06=12},{DIM07=53},{DIM08=40},{DIM09=23.5},{DIM10=29.5},{DIM11=18},{DIM12=20.9},{DIM13=23},{WEIGHT=120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b-0.2
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d2 H8/h6
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4 H8/h6
[mm]
DIM06
h1
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l5
[mm]
DIM10
l6
[mm]
DIM11
m1
[mm]
DIM12
m2
[mm]
DIM13
m3
[mm]
WEIGHT
Weight
[g]
Y supports for fixing blo...
MM.21020-NK
MM-A-SC-20-NK
10
M6
9
M5
7
10
37
30
18.5
19.5
12
14.5
17
33
Y supports for fixing blo...
MM.21032-NK
MM-A-SC-32-NK
12
M8
11
M6
9
12
53
40
23.5
29.5
18
20.9
23
120
Y supports for fixing blo...
MM.21040-NK
MM-A-SC-40-NK
16
M10
13
M8
11
14
63
50
28.0
34.0
22
23.5
30
190
Y supports for fixing blo...
MM.21050-NK
MM-A-SC-50-NK
18
M10
13
M10
13
16
73
60
28.0
34.0
27
28.5
40
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表