目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-A-RG - Y-Supports for locking screws
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-A-RG
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mm_a_rg/mm_a_rg_asmtab.prj},{NB=Y-Supports for locking screws MM-A-RG-32-NK},{PARTNUMBER=GN 867-12-M10-Z},{B=12},{D1=M10},{D2=9},{D3=M6},{H=12},{L1=53},{L3=40},{L4=29.5},{M1=18},{M2=20.9},{M3=23},{PPATH=mm_a_rg_asmtpl.prj},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{CODE=MM.26032-NK},{DESCRIPTION=MM-A-RG-32-NK},{DIM01=12},{DIM02=M10},{DIM03=9},{DIM04=M6},{DIM05=12},{DIM06=53},{DIM07=40},{DIM08=29.5},{DIM09=18},{DIM10=20.9},{DIM11=23},{WEIGHT=120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b-0.2
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d2 H8/h6
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
h
[mm]
DIM06
l1
[mm]
DIM07
l3
[mm]
DIM08
l4
[mm]
DIM09
m1
[mm]
DIM10
m2
[mm]
DIM11
m3
[mm]
WEIGHT
Weight
[g]
Y-Supports for locking sc...
MM.26020-NK
MM-A-RG-20-NK
10
M8
7
M5
10
37
30
19.5
12
14.5
17
30
Y-Supports for locking sc...
MM.26032-NK
MM-A-RG-32-NK
12
M10
9
M6
12
53
40
29.5
18
20.9
23
120
Y-Supports for locking sc...
MM.26040-NK
MM-A-RG-40-NK
16
M12
11
M8
14
63
50
34.0
22
23.5
30
180
Y-Supports for locking sc...
MM.26050-NK
MM-A-RG-50-NK
18
M12
13
M10
16
73
60
34.0
27
28.5
40
190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表