您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MK and MQ - Single socket bends
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/mk_mq.prj},{NB=RFMQ--1590NOEET(400)},{ARTNR=724708},{DN=150},{W=90.00},{L=419},{LU=174.50},{E=7.8},{F=3},{D1N=170.00},{D2N=172},{D3N=183.6},{D4N=215.0},{D5N=178.0},{A1N=16.5},{A2N=46.00},{A3N=10.5},{A4N=18.00},{A5N=8.00},{A6N=50.40},{A7N=13.00},{A8N=35},{A9N=5},{W1N=4.8},{W2N=129.69},{W3N=45},{W4N=20.14},{TN=129},{BN=24.5},{EN=7.8},{NS=1},{D1T=170.00},{D2T=172},{D3T=183.6},{D4T=215.0},{A1T=16.5},{A2T=46.00},{A3T=10.50},{A4T=18.00},{A5T=8.00},{A6T=50.40},{A7T=13.00},{W1T=4.80},{W2T=129.69},{W3T=45},{TT=94},{BT=24.5},{ET=7.8},{TY=1},{XX=1},{GT=25.4},{GN=26.5},{ETIMARCO=RFMQ--1590NOEET},{EC003024=EFSE0002},{MUVEVIS=Novo Sit®},{BEVIS=etec Email},{EF025616=Cast iron},{EF010671=Other},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Sleeve size
[mm]
W
Central angle
[°]
MUVEVIS
Sleeve connection
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
L
[mm]
LU
Lu
[mm]
E
e
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MK DN 80 11° Novo Sit® et...
RFMK--0811NOEET
80
11.25
Novo Sit®
etec Email
240
30.00
7.0
8.50
Werknorm
MK DN 80 11° Novo Sit® Ep...
RFMK--0811NOP04
80
11.25
Novo Sit®
Epoxy signalblue RAL 5005
240
30.00
7.0
8.50
Werknorm
862363
MK DN 80 22° Novo Sit® et...
RFMK--0822NOEET
80
22.50
Novo Sit®
etec Email
248
38.00
7.0
9.00
Werknorm
307886
MK DN 80 22° TYTON® Epoxy...
RFMK--0822TYP04
80
22.50
TYTON®
Epoxy signalblue RAL 5005
248
38.00
7.0
8.10
Werknorm
875347
MK DN 80 22° TYTON® etec ...
RFMK--0822TYEET
80
22.50
TYTON®
etec Email
248
38.00
7.0
8.10
Werknorm
307888
MK DN 80 30° Novo Sit® et...
RFMK--0830NOEET
80
30.00
Novo Sit®
etec Email
253
44.00
7.0
8.00
Werknorm
307889
MK DN 80 30° TYTON® Epoxy...
RFMK--0830TYP04
80
30.00
TYTON®
Epoxy signalblue RAL 5005
253
44.00
7.0
7.40
Werknorm
875348
MK DN 80 30° TYTON® etec ...
RFMK--0830TYEET
80
30.00
TYTON®
etec Email
253
44.00
7.0
7.40
Werknorm
307891
MK DN 80 45° Novo Sit® Ep...
RFMK--0845NOP04
80
45.00
Novo Sit®
Epoxy signalblue RAL 5005
265
55.00
7.0
9.00
Werknorm
873482
MK DN 80 45° Novo Sit® et...
RFMK--0845NOEET
80
45.00
Novo Sit®
etec Email
265
55.00
7.0
9.00
Werknorm
307892
MK DN 80 45° TYTON® Epoxy...
RFMK--0845TYP04
80
45.00
TYTON®
Epoxy signalblue RAL 5005
265
55.00
7.0
7.80
Werknorm
875350
MK DN 80 45° TYTON® etec ...
RFMK--0845TYEET
80
45.00
TYTON®
etec Email
265
55.00
7.0
7.80
Werknorm
307894
MK DN 100 11° Novo Sit® e...
RFMK--1011NOEET
100
11.25
Novo Sit®
etec Email
243
33.00
7.2
10.50
Werknorm
MK DN 100 11° Novo Sit® E...
RFMK--1011NOP04
100
11.25
Novo Sit®
Epoxy signalblue RAL 5005
243
33.00
7.2
10.50
Werknorm
862975
MK DN 100 11° TYTON® Epox...
RFMK--1011TYP04
100
11.25
TYTON®
Epoxy signalblue RAL 5005
243
33.00
7.2
9.80
Werknorm
862985
MK DN 100 11° TYTON® etec...
RFMK--1011TYEET
100
11.25
TYTON®
etec Email
243
33.00
7.2
9.80
Werknorm
304203
MK DN 100 22° Novo Sit® e...
RFMK--1022NOEET
100
22.50
Novo Sit®
etec Email
253
43.00
7.2
11.00
Werknorm
707072
MK DN 100 22° Novo Sit® E...
RFMK--1022NOP04
100
22.50
Novo Sit®
Epoxy signalblue RAL 5005
253
43.00
7.2
11.00
Werknorm
863012
MK DN 100 22° TYTON® Epox...
RFMK--1022TYP04
100
22.50
TYTON®
Epoxy signalblue RAL 5005
253
43.00
7.2
9.70
Werknorm
863023
MK DN 100 22° TYTON® etec...
RFMK--1022TYEET
100
22.50
TYTON®
etec Email
253
43.00
7.2
9.70
Werknorm
301162
MK DN 100 30° Novo Sit® e...
RFMK--1030NOEET
100
30.00
Novo Sit®
etec Email
260
50.00
7.2
11.50
Werknorm
707064
MK DN 100 30° Novo Sit® E...
RFMK--1030NOP04
100
30.00
Novo Sit®
Epoxy signalblue RAL 5005
260
50.00
7.2
11.50
Werknorm
863101
MK DN 100 30° TYTON® etec...
RFMK--1030TYEET
100
30.00
TYTON®
etec Email
260
50.00
7.2
10.80
Werknorm
301163
MK DN 100 45° Novo Sit® E...
RFMK--1045NOP04
100
45.00
Novo Sit®
Epoxy signalblue RAL 5005
274
65.00
7.2
12.00
Werknorm
863149
MK DN 100 45° TYTON® Epox...
RFMK--1045TYP04
100
45.00
TYTON®
Epoxy signalblue RAL 5005
274
65.00
7.2
10.00
Werknorm
863177
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表