MB-1-156 - Push-In Rivets - Mounting Button
Essentra Components
Fasteners
Rivets
Push-In Rivets
Push-In Rivets - Mounting Button
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k07000000/l3_k07030000/p091100/mb-1-156.prj},{NB=MB-11-156},{PN=MB-11-156},{AMERSID=1072578},{APACID=-},{EMEAID=1072551},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{HD=0.156},{HDM=4.0},{THT=11/32 - 13-32},{THTM=8.7 - 10.3},{FIG=1},{COM=Richco}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
HD
Hole DIameter Inch
[Inch]
HDM
Hole Diameter Metric
[mm]
THT
Total Holding Thickness Inch
[Inch]
THTM
Total Holding Thickness Metric
[mm]
FIG
Figure
ⁿ/ₐ
MB-1-156
MB-1-156
1072580
-
1072553
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.156
4.0
1/32 - 3/32
0.8 - 2.4
1
MB-3-156
MB-3-156
1072582
-
1072555
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.156
4.0
3/32 - 5/32
2.4 - 4.0
1
MB-5-156
MB-5-156
1072584
-
1072557
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.156
4.0
5/32 - 7/32
4.0 - 5.6
1
MB-7-156
MB-7-156
1072586
-
1072559
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.156
4.0
7/32 - 9/32
5.6 - 7.1
1
MB-9-156
MB-9-156
1072588
-
1072561
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.156
4.0
9/32 - 11/32
7.1 - 8.7
1
MB-11-156
MB-11-156
1072578
-
1072551
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.156
4.0
11/32 - 13-32
8.7 - 10.3
1
MB-1-187
MB-1-187
1072581
-
1072554
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.187
4.8
1/32 - 3/32
0.8 - 2.4
2
MB-3-187
MB-3-187
1072583
-
1072556
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.187
4.8
3/32 - 5/32
2.4 - 4.0
2
MB-5-187
MB-5-187
1072585
-
1072558
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.187
4.8
5/32 - 7/32
4.0 - 5.6
2
MB-7-187
MB-7-187
1072587
-
1072560
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.187
4.8
7/32 - 9/32
5.6 - 7.1
2
MB-9-187
MB-9-187
1072589
-
1072562
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.187
4.8
9/32 - 11/32
7.1 - 8.7
2
MB-11-187
MB-11-187
1072579
-
1072552
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.187
4.8
11/32 - 13-32
8.7 - 10.3
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表