Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZR-AT5-BR32-PU - AT-Timing Belt, Profile AT5, Timing Belt Width 32mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile AT
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/at-profil/zr_profil_at5_32mm.prj},{NB=16687013},{ARTNR=16687013},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff transparent},{MAT=Gießpolyurethan (PU), mit Stahlzugstrang},{PR=AT5},{RB=32},{WL=600},{ZZ=120},{GEW=66.00},{T=5},{HS=2.7},{HT=1.2},{BETA=50°},{ZL=2.5},{R1=0.4},{R2=0.60},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
RB
Timing Belt Width
[mm]
WL
Effective length
[mm]
ZZ
Number of teeth
ⁿ/ₐ
GEW
≈ Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16687004
16687004
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/280
AT5
32
280
56
30.80
39269097
16687005
16687005
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/300
AT5
32
300
60
33.00
39269097
16687006
16687006
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/340
AT5
32
340
68
37.40
39269097
16687007
16687007
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/375
AT5
32
375
75
41.25
39269097
16687008
16687008
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/390
AT5
32
390
78
42.90
39269097
16687009
16687009
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/420
AT5
32
420
84
46.20
39269097
16687010
16687010
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/455
AT5
32
455
91
50.05
39269097
16687011
16687011
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/500
AT5
32
500
100
55.00
39269097
16687012
16687012
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/545
AT5
32
545
109
59.95
39269097
16687013
16687013
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/600
AT5
32
600
120
66.00
39269097
16687014
16687014
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/610
AT5
32
610
122
67.10
39269097
16687015
16687015
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/630
AT5
32
630
126
69.30
39269097
16687016
16687016
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/660
AT5
32
660
132
72.60
39269097
16687017
16687017
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/720
AT5
32
720
144
79.20
39269097
16687018
16687018
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/750
AT5
32
750
150
82.50
39269097
16687019
16687019
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/780
AT5
32
780
156
85.80
39269097
16687020
16687020
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/825
AT5
32
825
165
90.75
39269097
16687021
16687021
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/975
AT5
32
975
195
107.25
39269097
16687022
16687022
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/1050
AT5
32
1050
210
115.50
39269097
16687023
16687023
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/1125
AT5
32
1125
225
123.75
39269097
16687024
16687024
Transparent plastic
Cast polyurethane (PU), w...
32 AT5/1500
AT5
32
1500
300
165.00
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ZRR-AT5-BR32-AL - AT Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt W...
MÄDLER
26.04.2024
MAE-ZW-AT5-RF - Timing Bars, for Timing Belts Profile T, Profil AT 5, Stain...
MÄDLER
10.04.2024
ZRR-AT10-BR25-AL - AT Pulleys, Pitch 10 mm Made from Aluminium, Timing Belt...
MÄDLER
26.04.2024
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
MAE-ZR-AT10-BR32-PU - AT-Timing Belt, Profile AT10, Timing Belt Width 32mm
MÄDLER
10.04.2024
ZRR-8M-BR30-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 30mm
MÄDLER
10.04.2024
AT 10 - AT type belt - Polyurethane with steel reinforcements - AT10 Pitch ...
HPC
17.02.2022
MAE-ZW-AT5-AL - Timing Bars, for Timing Belts Profile T, Profil AT 5, Mater...
MÄDLER
26.04.2024
MAE-ZR-AT5-BR16-PU - AT-Timing Belt, Profile AT5, Timing Belt Width 16mm
MÄDLER
10.04.2024
MAE-MW-ZR-AT-TPU - Open-Length Timing Belt from Thermoplastic Polyurethane ...
MÄDLER
26.04.2024
MAE-ZR-AT10-BR25-PU - AT-Timing Belt, Profile AT10, Timing Belt Width 25mm
MÄDLER
10.04.2024
MAE-SCHRS-SP-ROLLE-TS - Screw Sets for Tensioning Rollers / Idlers TS
MÄDLER
10.04.2024
ZRR-T5-BR32-AL - T Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt Wid...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성