Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-ZRF-10B-2-C45 - Double-Strand Sprockets ZRF, Teeth Hardened, ISO 10 B-2, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets ZRF, ready-to-install
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenraeder_zrf_fertigbearbeitet/zrf_10-b2.prj},{NB=12681840},{ARTNR=12681840},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 10 B-2},{AUSF=ZRF - A / einbaufertig},{Z=18},{B=40},{DA=98.3},{D=91.42},{ND=70},{L=45},{K=12},{T2=3.3},{M=M10},{GEW=1.680},{RD=10.16},{B1=9.0},{B2=25.5},{C=1.6},{R3=16},{DZ=75.0},{MM=10},{MK=8.38},{BF=0.0},{RF=1.0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
approx. Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12681120
12681120
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
11
20
63.0
56.34
37
45
6
2.8
M5
0.450
84839089
12681125
12681125
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - B / ready to instal...
11
25
63.0
56.34
42
45
8
3.3
M6
0.450
84839089
12681130
12681130
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - B / ready to instal...
11
30
63.0
56.34
45
45
8
3.3
M6
0.450
84839089
12681220
12681220
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
12
20
68.0
61.34
42
45
6
2.8
M5
0.570
84839089
12681225
12681225
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
12
25
68.0
61.34
44
45
8
3.3
M6
0.570
84839089
12681230
12681230
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - B / ready to instal...
12
30
68.0
61.34
49
45
8
3.3
M6
0.570
84839089
12681320
12681320
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
13
20
73.0
66.32
47
45
6
2.8
M5
0.700
84839089
12681325
12681325
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
13
25
73.0
66.32
47
45
8
3.3
M6
0.700
84839089
12681330
12681330
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
13
30
73.0
66.32
49
45
8
3.3
M6
0.700
84839089
12681420
12681420
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
14
20
78.0
71.34
52
45
6
2.8
M5
0.840
84839089
12681425
12681425
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
14
25
78.0
71.34
52
45
8
3.3
M6
0.840
84839089
12681430
12681430
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
14
30
78.0
71.34
52
45
8
3.3
M6
0.840
84839089
12681520
12681520
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
20
83.0
76.36
57
45
6
2.8
M5
0.990
84839089
12681525
12681525
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
25
83.0
76.36
57
45
8
3.3
M6
0.990
84839089
12681530
12681530
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
30
83.0
76.36
57
45
8
3.3
M6
0.990
84839089
12681535
12681535
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
15
35
83.0
76.36
57
45
10
3.3
M8
0.990
84839089
12681620
12681620
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
20
88.0
81.37
60
45
6
2.8
M5
1.250
84839089
12681625
12681625
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
25
88.0
81.37
60
45
8
3.3
M6
1.250
84839089
12681630
12681630
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
30
88.0
81.37
60
45
8
3.3
M6
1.250
84839089
12681635
12681635
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
16
35
88.0
81.37
60
45
10
3.3
M8
1.250
84839089
12681720
12681720
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
20
93.0
86.39
60
45
6
2.8
M5
1.470
84839089
12681725
12681725
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
25
93.0
86.39
60
45
8
3.3
M6
1.470
84839089
12681730
12681730
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
30
93.0
86.39
60
45
8
3.3
M6
1.470
84839089
12681735
12681735
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
17
35
93.0
86.39
60
45
10
3.3
M8
1.470
84839089
12681820
12681820
Steel
Steel C45, Teeth inductio...
ISO 10 B-2
ZRF - A / ready to instal...
18
20
98.3
91.42
70
45
6
2.8
M5
1.680
84839089
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-ZKR-ZRL-10B-2-ST - Double-Strand plate wheels ZRL, ISO 10 B-2, Pitch 5/...
MÄDLER
26.04.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
MAE-KR-ZRF-12B-2-C45 - Double-Strand Sprockets ZRF, Teeth Hardened, ISO 12 ...
MÄDLER
26.04.2024
MAE-ZKR-ZRT-10B-2 - Double Sprockets ZRT for Taper Bushes, ISO 10 B-2, Pitc...
MÄDLER
26.04.2024
MAE-KR-SATZ-ZWEIF - Sprocket Sets for Chain Tensioners, Double
MÄDLER
10.04.2024
MAE-DKR-ZRENG-2X10B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two S...
MÄDLER
26.04.2024
MAE-KR-ZRF-08B-2-C45 - Double-Strand Sprockets ZRF, Teeth Hardened, ISO 08 ...
MÄDLER
26.04.2024
MAE-DKR-ZRE-10B-1-C45 - Double-Sprockets ZRE for two Single-Strand Roller C...
MÄDLER
26.04.2024
MAE-ZKR-ZRG-10B-2-C45-50HRC - Double-Strand Sprockets ZRG with Hub, ISO 10 ...
MÄDLER
26.04.2024
MAE-ZKR-ZRG-12B-2-C45-50HRC - Double-Strand Sprockets ZRG with Hub, ISO 12 ...
MÄDLER
26.04.2024
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
norelem
26.06.2024
MAE-ZKR-ZRS-10B-2 - Double-Strand Sprockets ZRS with Hub, ISO 10 B-2, Pitch...
MÄDLER
26.04.2024
MAE-KR-KRF-06B-1-C45 - Sprockets KRF, Teeth Hardened, ISO 06 B-1, Pitch 3/8...
MÄDLER
26.04.2024
MAE-KR-KRF-10B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성