Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRG-12B-1 - 一侧带轮毂的KRG链轮,ISO 12 B-1,节距3/4x7/6",齿部感应淬火。
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
单链轮
KRG单链轮,带轮毂,经硬化处理
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krg_gehaertet_mit_nabe/krg_3-4x7-16.prj},{NB=10788121},{ARTNR=10788121},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 12 B-1},{AUSF=KRG},{Z=21},{DA=136.0},{D=127.82},{ND=90},{B=20},{L=40},{GEW=2.35},{RD=12.07},{B1=11.100},{C=2},{R3=19},{H=0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
10788108
10788108
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
8
57.6
49.78
31
12
30
0.22
84839089
10788109
10788109
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
9
62.0
55.70
37
12
30
0.30
84839089
10788110
10788110
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
10
69.0
61.64
42
12
30
0.39
84839089
10788111
10788111
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
11
75.0
67.61
46
16
35
0.53
84839089
10788112
10788112
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
12
81.5
73.61
52
16
35
0.67
84839089
10788113
10788113
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
13
87.5
79.59
58
16
35
0.83
84839089
10788114
10788114
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
14
93.6
85.61
64
16
35
1.00
84839089
10788115
10788115
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
15
99.8
91.63
70
16
35
1.18
84839089
10788116
10788116
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
16
105.5
97.65
75
16
35
1.35
84839089
10788117
10788117
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
17
111.5
103.67
80
16
35
1.53
84839089
10788118
10788118
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
18
118.0
109.71
80
16
35
1.61
84839089
10788119
10788119
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
19
124.2
115.75
80
16
35
1.72
84839089
10788120
10788120
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
20
129.7
121.78
80
16
35
1.80
84839089
10788121
10788121
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
21
136.0
127.82
90
20
40
2.35
84839089
10788122
10788122
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
22
141.8
133.86
90
20
40
2.47
84839089
10788123
10788123
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
23
149.0
139.90
90
20
40
2.55
84839089
10788124
10788124
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
24
153.9
145.94
90
20
40
2.68
84839089
10788125
10788125
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
25
160.0
152.00
90
20
40
2.78
84839089
10788126
10788126
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
26
165.9
158.04
95
20
40
3.09
84839089
10788127
10788127
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
27
172.3
164.09
95
20
40
3.22
84839089
10788128
10788128
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
28
178.0
170.13
95
20
40
3.35
84839089
10788130
10788130
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
30
190.5
182.25
95
20
40
3.61
84839089
10788132
10788132
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
32
203.3
194.35
100
20
40
4.10
84839089
10788134
10788134
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
34
214.6
206.46
100
20
40
4.45
84839089
10788135
10788135
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 12 B-1
KRG
35
221.0
212.52
100
20
40
4.62
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-KR-KRL-12B-1-ST - 不含轮毂的KRL链轮盘,ISO 12 B-1,节距3/4x7/16"。
MÄDLER
26.04.2024
MAE-ASN-TL - 用于锥形衬套的螺钉固定的轮毂,GG25和钢制的
MÄDLER
26.04.2024
MAE-KR-KRG-16B-1 - 一侧带轮毂的KRG链轮,ISO 16 B-1,节距1 "x17,02mm,齿部感应淬火处理。
MÄDLER
26.04.2024
MAE-KR-KRF-12B-1-C45 - KRF链轮,齿形硬化,可直接安装,ISO 12 B-1,齿距3/4 x 7/16"
MÄDLER
26.04.2024
DIN ISO 606-E-RK-ST - 类似于DIN ISO 606(前DIN 8187)的单滚子链
MÄDLER
26.04.2024
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
MAE-KSPR-KSP-ST - 带滚珠轴承的KSP链条张紧器,钢制C45
MÄDLER
10.04.2024
MAE-KR-KRTG-12B-1-C45 - KRTG链轮,一边是用于锥型衬套的轮毂,齿部感应淬火,ISO 12 B-1,节距3/4 x 7/16"
MÄDLER
26.04.2024
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
MAE-KR-KRS-12B-1 - KRS链轮,一边是花鼓,ISO 12 B-1,节距3/4x7/6"。
MÄDLER
26.04.2024
MAE-KST-GLS-E-RK - 用于滚子链的塑料滑杆 DIN ISO 606,用于单滚子链
MÄDLER
26.04.2024
MAE-TL-SPB-1008-5050 - 锥形夹持轴套1008至5050
MÄDLER
26.04.2024
MAE-SP-BOX-TS-VZ - 链条张紧器SPANN-BOY® TS,镀锌钢,涂黑。
MÄDLER
26.04.2024
DIN 705-A-STELLR-STBR-IS - DIN 705 A型调整环,钢质抛光,直径3毫米至100毫米,带内六角的固定螺丝
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表