Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRG-06B-1 - 一侧带轮毂的KRG链轮,ISO 06 B-1,节距为3/8x7/32",齿部感应淬火。
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
单链轮
KRG单链轮,带轮毂,经硬化处理
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krg_gehaertet_mit_nabe/krg_3-8x7-32.prj},{NB=10188120},{ARTNR=10188120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 06 B-1},{AUSF=KRG},{Z=20},{DA=64.3},{D=60.89},{ND=46},{B=10},{L=28},{GEW=389},{RD=6.35},{B1=5.3},{C=1.0},{R3=10},{H=0},{DK=0},{R2=0.0},{TYP=1},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
重量
[g]
CTN
海关税则号
ⁿ/ₐ
10188108
10188108
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
8
28.0
24.89
15
8
22
34
84839089
10188109
10188109
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
9
31.0
27.85
18
8
22
43
84839089
10188110
10188110
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
10
34.0
30.82
20
8
22
58
84839089
10188111
10188111
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
11
37.0
33.80
22
8
25
79
84839089
10188112
10188112
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
12
40.0
36.80
25
8
25
101
84839089
10188113
10188113
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
13
43.0
39.79
28
10
25
123
84839089
10188114
10188114
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
14
46.3
42.80
31
10
25
152
84839089
10188115
10188115
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
15
49.3
45.81
34
10
25
184
84839089
10188116
10188116
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
16
52.3
48.82
37
10
28
141
84839089
10188117
10188117
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
17
55.3
51.83
40
10
28
285
84839089
10188118
10188118
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
18
58.3
54.85
43
10
28
230
84839089
10188119
10188119
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
19
61.3
57.87
45
10
28
364
84839089
10188120
10188120
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
20
64.3
60.89
46
10
28
389
84839089
10188121
10188121
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
21
68.0
63.91
48
12
28
416
84839089
10188122
10188122
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
22
71.0
66.93
50
12
28
456
84839089
10188123
10188123
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
23
73.5
69.95
52
12
28
494
84839089
10188124
10188124
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
24
77.0
72.97
54
12
28
544
84839089
10188125
10188125
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
25
80.0
76.00
57
12
28
592
84839089
10188126
10188126
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
26
83.0
79.02
60
12
28
666
84839089
10188127
10188127
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
27
86.0
82.05
60
12
28
680
84839089
10188128
10188128
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
28
89.0
85.07
60
12
28
694
84839089
10188130
10188130
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
30
94.7
91.12
60
12
30
767
84839089
10188132
10188132
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
32
101.3
97.17
65
14
30
890
84839089
10188135
10188135
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
35
110.4
106.26
65
14
30
948
84839089
10188136
10188136
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 06 B-1
KRG
36
113.4
109.29
70
16
30
1024
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表