Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZREG-08B-1-C45-50HRC - Double-Sprockets ZREG for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 08 B-1, Pitch 1/2 x 5/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Sprockets ZREG for two Single-Strand Roller Chain, Teeth induction hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/doppelkettenr_zreg_f_2_einf-rk_gehaertet/zreg_1-2x5-16.prj},{NB=12588417},{ARTNR=12588417},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 08 B-1},{AUSF=ZREG},{Z=17},{DA=73.6},{D=69.11},{B=15},{DG=54},{L=30},{M=22.8},{GEW=0.64},{RD=8.51},{B1=7.2},{C=1},{R3=13},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12588412
12588412
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
12
53.0
49.07
15
33
30
22.8
0.27
84839089
12588413
12588413
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
13
57.4
53.06
15
38
30
22.8
0.33
84839089
12588414
12588414
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
14
61.8
57.07
15
42
30
22.8
0.40
84839089
12588415
12588415
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
15
65.5
61.09
15
46
30
22.8
0.47
84839089
12588416
12588416
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
16
69.5
65.10
15
50
30
22.8
0.55
84839089
12588417
12588417
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
17
73.6
69.11
15
54
30
22.8
0.64
84839089
12588418
12588418
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
18
77.8
73.14
15
58
30
22.8
0.73
84839089
12588419
12588419
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
19
81.7
77.16
15
62
30
22.8
0.84
84839089
12588420
12588420
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
20
85.8
81.19
15
66
30
22.8
0.93
84839089
12588421
12588421
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
21
89.7
85.22
15
70
30
22.8
1.03
84839089
12588423
12588423
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
23
98.2
93.27
15
78
30
22.8
1.28
84839089
12588425
12588425
Steel
Steel C45, Teeth inductio...
2 x ISO 08 B-1
ZREG
25
105.8
101.33
15
86
30
22.8
1.54
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성