Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABTRIEBSW-BEIDS-HMD/I-HMD/II - 用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入式输出轴,双面
MÄDLER
齿轮箱和齿轮马达
蜗轮蜗杆减速电机
HMD-2型蜗轮蜗杆减速电机
Powered by
CAD模型選擇
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_hmd-2/abtriebsw_beids_hmd-1.prj},{NB=43804200},{ARTNR=43804200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{AUSF=Einsteckbare Abtriebewelle für Schneckengetriebemotoren HMD/I und HMD/II, beidseitig},{GR=045},{B=6},{C=32},{D=18},{E=43.0},{F=65},{L=151.0},{O=M6x18},{T2=20.5},{GEW=0.33},{O1=6},{O2=18},{CTN=84834025},{DD=22.0},{PL=22},{PL2=18},{D2=17.0},{M=1.3},{SS=1.2},{D3=16.5},{A=3.9},{BBB=2.4},{D5=2.0},{B1=0.858},{B2=1.102},{B3=1.354},{B4=4.90},{R1=1.100},{R2=0.5},{R3=4.0},{TK=10.2},{BAB=5.2},{DD2=4.8},{DD3=6.4},{D4=9.6},{T3=5.0},{T4=2.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
GR
齿轮箱尺寸
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
T2
t2
[mm]
GEW
重量
[kg]
O2
[mm]
CTN
海关关税号
ⁿ/ₐ
DD
D
[mm]
PL
[mm]
PL2
[mm]
D2
[mm]
M
[mm]
SS
[mm]
D3
[mm]
A
a
[mm]
BBB
[mm]
D5
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
TK
节圆 Ø 孔径
[mm]
BAB
[mm]
DD2
d2
[mm]
DD3
d3
[mm]
D4
d4
[mm]
T3
t3
[mm]
T4
t4
[mm]
43803200
43803200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
030
5
25
14
35.5
55
126.0
15.8
0.16
14
84834025
18.0
15
15
13.4
1.1
1.0
12.9
3.5
2.1
1.7
0.754
0.994
1.155
4.45
0.935
0.5
3.5
8.2
4.5
4.0
5.3
8.1
4.0
2.5
43804200
43804200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
045
6
32
18
43.0
65
151.0
20.5
0.33
18
84834025
22.0
22
18
17.0
1.3
1.2
16.5
3.9
2.4
2.0
0.858
1.102
1.354
4.90
1.100
0.5
4.0
10.2
5.2
4.8
6.4
9.6
5.0
2.8
43805200
43805200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
050
8
52
25
59.5
81
200.0
28.0
0.77
20
84834025
29.5
32
25
23.9
1.3
1.2
23.2
4.4
3.0
2.0
1.219
1.499
1.731
5.80
1.100
0.5
4.0
13.8
5.5
6.4
8.4
12.2
6.0
3.3
43806200
43806200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
063
8
60
25
63.2
120
246.4
28.0
0.93
20
84834025
29.5
50
40
23.9
1.3
1.2
23.2
4.4
3.0
2.0
1.219
1.499
1.731
5.80
1.100
0.5
4.0
13.8
5.5
6.4
8.4
12.2
6.0
3.3
43808200
43808200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
085
10
60
35
73.5
135
282.0
38.0
1.73
23
84834025
38.0
50
45
33.0
1.6
1.5
32.2
5.6
3.9
2.5
1.168
1.408
2.031
6.25
1.375
0.5
5.0
18.8
6.8
8.0
10.5
14.9
7.5
3.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-ABTR-FL-HMD/I - 用于HMD/I型蜗杆减速电机的输出端法兰
MÄDLER
26.04.2024
MAE-GETR-MOTOR-HMD/II - 蜗杆齿轮电机类型HMD/I
MÄDLER
26.04.2024
MAE-DM-STÜTZE-HMD/I - 蜗杆减速电机HMD/I的扭矩支架
MÄDLER
26.04.2024
MAE-FUSS-BEF-HMD/I - 脚座,用于HMD/I型蜗杆减速电机
MÄDLER
26.04.2024
MAE-ABTRIEBSW-BEIDS-H/I - 用于H/I型蜗杆减速电机的插接式输出轴,两边都有
MÄDLER
26.04.2024
MAE-GETR-MOTOR-HMD/I - HMD/I蜗杆减速电机
MÄDLER
26.04.2024
MAE-VB-WELLE-RNW - 连接轴RNW,无间隙,带半壳 - 夹紧轮毂
MÄDLER
26.04.2024
MAE-SPS-TOK-ST - 夹具 TOK, 钢制防腐蚀涂层
MÄDLER
10.04.2024
MAE-KR-KRL-20B-1-ST - 无轮毂的链轮KRL,ISO 20 B-1,间距1 1/4x3/4"。
MÄDLER
26.04.2024
DIN ISO 606-E-RK-PREMIUM-RF - 类似于 DIN ISO 606(老DIN 8187) 标准的不锈钢单排滚子链, Premi...
MÄDLER
26.04.2024
E-X / E-DX - Output shaft - For E-type gearboxes - Stainless steel
HPC
17.02.2022
DIN ISO 14-KN-FL - 带法兰的花键毂 - DIN ISO 14
MÄDLER
26.04.2024
MAE-K-FLL-SSUCF-RF - 滚珠和法兰盘轴承SSUCF,不锈钢
MÄDLER
26.04.2024
NMRV - Single worm geared motor
Motovario
15.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表