Machined Processed Sprocekt - 60P Plastic chain
LILAI Chain
Tobacco Chain/Plastic Chain
Powered by
CAD모델 선택
{lilai/tc_pcp/60p_sprocket.prj},{NB=1-60P-17-35},{PM=Machined Processed},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance : d +0.08/+0.02},{TN=17},{PD=102.86},{OD=112.4},{BORE=35},{TOP=91.00},{A=70}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-60P-12-20
1-60P-12-20
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
73.18
82.8
20
1-60P-12-25
1-60P-12-25
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
73.18
82.8
25
1-60P-12-30
1-60P-12-30
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
73.18
82.8
30
1-60P-15-25
1-60P-15-25
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
15
90.90
100.4
25
1-60P-15-30
1-60P-15-30
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
15
90.90
100.4
30
1-60P-15-35
1-60P-15-35
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
15
90.90
100.4
35
1-60P-17-25
1-60P-17-25
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
17
102.86
112.4
25
1-60P-17-30
1-60P-17-30
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
17
102.86
112.4
30
1-60P-17-35
1-60P-17-35
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
17
102.86
112.4
35
1-60P-20-25
1-60P-20-25
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
120.82
130.1
25
1-60P-20-30
1-60P-20-30
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
120.82
130.1
30
1-60P-20-35
1-60P-20-35
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
120.82
130.1
35
1-60P-22-25
1-60P-22-25
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
22
132.80
142.9
25
1-60P-22-30
1-60P-22-30
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
22
132.80
142.9
30
1-60P-22-35
1-60P-22-35
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
22
132.80
142.9
35
1-60P-25-25
1-60P-25-25
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
25
150.80
160.9
25
1-60P-25-30
1-60P-25-30
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
25
150.80
160.9
30
1-60P-25-35
1-60P-25-35
Machined Processed
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
25
150.80
160.9
35
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Sprocket - 883 Series
LILAI Chain
02.01.2024
Machined Drive Sprocket - 1060 Series
LILAI Chain
02.01.2024
Sprocket 5 x 2.5 mm - Sprocket 5 x 2.5 mm, for roller chain according to DI...
Ketten Fuchs
22.09.2021
sprocket40B - Sprocket-40B
STAMPINGMASTERS
15.04.2024
Modular belt Sprocket - Machined driving wheel - T-1000 Series
LILAI Chain
05.03.2024
40P/60P - Plastic chain
LILAI Chain
02.01.2024
Double Teeth Modular belt Sprocket - T-2200 Series
LILAI Chain
02.01.2024
A-2 Non-standard Modular belt - A Series
LILAI Chain
02.01.2024
Chain couplings - DIN 8187 - Chain couplings - DIN 8187
BEA Ingranaggi
06.07.2020
Cylindrical gears module 3 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
sprocket50B - Sprocket - 50B
STAMPINGMASTERS
15.04.2024
Spur Gears - Module 2 (30 <= Z < 60, S45C, Shapes A1)
KYOUIKU GEAR MFG, CO., LTD.
10.05.2023
sprocket60B - Sprocket-60B
STAMPINGMASTERS
15.04.2024
RS60 size
Tsubakimoto Chain Co.
28.03.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성