피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
M9, series 711, Subminiature Connectors - female cable connector
binder
Subminiature Connectors
M9 IP40
Female cable connector
Powered by
CAD모델 선택
{binder/subminiature20connectors/m920ip40/female20cable20connector/m92c20series207112c20subminiature20connectors.prj},{NB=99 0096 102 05},{ARTNR=99 0096 102 05},{PREVIEW=../../../_pool_/cb/c6/711_2_100.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M9, series 711, Subminiature Connectors},{BEZ=M9 IP40 female cable connector, Contacts: 5, 4.0 - 5.0 mm, unshielded, solder, IP40},{BER=Subminiature Connectors},{STBAUF=female cable connector},{POLZ=5},{PRGRKU=M9 IP40},{SER=series 711},{STVER=screw},{ANSQM=max. 0.25 mm²},{ANSQA=max. AWG 24},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=125 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=6.12},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=4.0 - 5.0 mm}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0076 100 03
99 0076 100 03
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
3
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.95
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0076 102 03
99 0076 102 03
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
3
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.93
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0080 100 04
99 0080 100 04
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
4
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
6.03
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0080 102 04
99 0080 102 04
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
4
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
6.01
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0096 100 05
99 0096 100 05
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
5
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
6.15
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0096 102 05
99 0096 102 05
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
5
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
6.12
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0476 100 07
99 0476 100 07
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
7
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
6.00
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0476 102 07
99 0476 102 07
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
7
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
5.97
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0480 100 08
99 0480 100 08
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
8
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
6.05
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0072 100 02
99 0072 100 02
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
2
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.84
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0480 102 08
99 0480 102 08
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
8
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
6.03
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0072 102 02
99 0072 102 02
IP40
M9, series 711, Subminiat...
M9 IP40 female cable conn...
Subminiature Connectors
female cable connector
2
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.82
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성