M8, series 768, Automation Technology - Sensors and Actuators - female cable connector
binder
Automation Technology - Sensors and Actuators
M8
Female cable connector, screw clamp connection, iris type spring, shieldable
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/female20cable20connector2c20screw20clamp20connection2c20iris20type20spring2c20shieldable/m82c20series207682c20automation20technology20-20sensors20and20actuators.prj},{NB=99 3362 100 04},{ARTNR=99 3362 100 04},{PREVIEW=../../../_pool_/fe/b8/768_2_kds.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL listed},{BEZKUZ=M8, series 768, Automation Technology - Sensors and Actuators},{BEZ=M8 female cable connector, Contacts: 4, 4.0 - 5.5 mm, shieldable, screw clamp, IP67, UL listed},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M8},{SER=series 768},{STVER=screw},{ANSQM=0.14 - 0.50 mm²},{ANSQA=AWG 26 - 20},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=II},{PRFSSP=1500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 3362 100 04
99 3362 100 04
IP67
UL listed
M8, series 768, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 768
screw
0.14 - 0.50 mm²
AWG 26 - 20
> 100 Mating cycles
shieldable
60 V
1500 V
3
III
II
1500 V
4 A
≤ 3 mΩ
27.91
85 °C
-40 °C
4.0 - 5.5 mm
PA66 (UL94HB)
CuZn (Brass nickel plated...
CuSn (bronze)
99 3360 100 03
99 3360 100 03
IP67
UL listed
M8, series 768, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 768
screw
0.14 - 0.50 mm²
AWG 26 - 20
> 100 Mating cycles
shieldable
60 V
1500 V
3
III
II
1500 V
4 A
≤ 3 mΩ
27.83
85 °C
-40 °C
4.0 - 5.5 mm
PA66 (UL94HB)
CuZn (Brass nickel plated...
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表