M2-R 1:3 - Bevel Gears
Chiaravalli
Open transmission
Bevel gears
Standard version UNI 6588
Bevel gears M2
Powered by
CAD模型選擇
{chiaravalli/open_transmission/bevel_gears/standard_ver_uni_6588/bevel_gears_m2/bevel_gears_m2_r1_3.prj},{NB=32201316},{M=2},{Z=16},{CODE=32201316},{DP=32.0},{DE=35.80},{F=15},{A=28.5},{DM=26},{D1=12},{L=27},{V=33.26},{S=1.5},{LM=12.4},{WEIGHT=0.08},{MAT=C 45 UNI 7847},{LMX=12.4},{SX=1.50},{AX=28.50},{ANGLE=20.410}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
M
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
F
[mm]
A
[mm]
DM
Dm
[mm]
D1
[mm]
L
[mm]
V
[mm]
S
[mm]
LM
Lm
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
32201316
2
16
32201316
32.0
35.80
15
28.5
26
12
27
33.26
1.5
12.4
0.08
C 45 UNI 7847
33201348
2
48
33201348
96.0
97.26
15
23
60
15
19
9.90
4
10
0.67
C 45 UNI 7847
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表