M12, series 767, Automation Technology - Data Transmission - male cable connector
binder
Automation Technology - Data Transmission
M12-Hybrid
Male cable connector, stainless steel locking system, PUR, overmolded, Hybrid
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-hybrid/male20cable20connector2c20stainless20steel20locking20system2c20pur2c20overmolded2c20hybrid/m122c20series207672c20automation20technology20-20data20transmission.prj},{NB=77 8730 0000 30709-0185},{ARTNR=77 8730 0000 30709-0185},{PREVIEW=../../../_pool_/ef/be/767_2_kd_hybrid_va.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69},{BEZKUZ=M12, series 767, Automation Technology - Data Transmission},{BEZ=M12-Hybrid male cable connector, Contacts: 2+7, moulded cable, IP69, PUR black, Power: 2x 0,75 (AWG 18), Signal: 7x 0,14 (AWG 26), 1,86 m},{BER=Automation Technology - Data Transmission},{STBAUF=male cable connector},{POLZ=2+7},{PRGRKU=M12-Hybrid},{SER=series 767},{STVER=screw},{ANSQM=Power: 0,75–1,5 mm², Signal: 0,14–0,25 mm²},{ANSQA=Power: AWG 20-18, Signal: AWG 26-24},{MECHLD=> 100 Mating cycles}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 8730 0000 30709-0185
77 8730 0000 30709-0185
IP69
M12, series 767, Automati...
M12-Hybrid male cable con...
Automation Technology - D...
male cable connector
2+7
M12-Hybrid
series 767
screw
Power: 0,75–1,5 mm², Sig...
Power: AWG 20-18, Signal:...
> 100 Mating cycles
Power: 63 V, Signal: 0.5...
Power: 800 V, Signal: 50...
2
II
I
Power: 800 V, Signal: 50...
0,5 A signal / 12 A Power
Power: ≤ 5 mΩ, Signal: ≤...
50.0
85 °C
-25 °C
7.0
1,86 m
3 x Ø
9 x Ø
finely stranded according...
-20 °C
-40 °C
85 °C
TPU
stainless steel
PUR
black
CuSn (bronze)
PP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表