M12, series 765, Automation Technology - Sensors and Actuators - double distributor
binder
Automation Technology - Sensors and Actuators
Connecting Cables
VA, twin distributor, 1:1 wiring, male connector M12 x 1 – 2 female connectors M12 x 1
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/connecting20cables/va2c20twin20distributor2c2013a120wiring2c20male20connector20m1220x20120201320220female20connectors20m1220x201/m122c20series207652c20automation20technology20-20sensors20and20actuators.prj},{NB=79 5210 17 05},{ARTNR=79 5210 17 05},{PREVIEW=../../../_pool_/4b/6f/765_1_y_va.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL listed},{BEZKUZ=M12, series 765, Automation Technology - Sensors and Actuators},{BEZ=Connecting Cables double distributor, Contacts: 5, unshielded, pluggable, IP68, UL listed, M12x1.0, stainless steel},{BER=Automation Technology - Sensors and Actuators},{STBAUF=double distributor},{POLZ=5},{PRGRKU=Connecting Cables},{SER=series 765},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=1500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=26.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
79 5210 17 05
79 5210 17 05
IP68
UL listed
M12, series 765, Automati...
Connecting Cables double ...
Automation Technology - S...
double distributor
5
Connecting Cables
series 765
screw
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
26.00
85 °C
-25 °C
PUR
stainless steel
Pin: CuZn (brass) / Socke...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表