M12, series 765, Automation Technology - Sensors and Actuators - connecting cable
binder
Automation Technology - Sensors and Actuators
Connecting Cables
Male cable connector M12 x 1 – female cable connector M12 x 1, CAN-Bus
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/connecting20cables/male20cable20connector20m1220x20120201320female20cable20connector20m1220x2012c20can-bus/m122c20series207652c20automation20technology20-20sensors20and20actuators.prj},{NB=77 2530 2529 50705-0100},{ARTNR=77 2530 2529 50705-0100},{PREVIEW=../../../_pool_/81/e6/765_vl-a_can_ks_kd_sk.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL listed},{BEZKUZ=M12, series 765, Automation Technology - Sensors and Actuators},{BEZ=Connecting Cables connecting cable, Contacts: 5, shielded, moulded cable, IP68, UL listed, CAN-Bus, PUR purple, 1 x 2 x AWG22 + 1 x 2 x AWG24, 1 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connecting cable},{POLZ=5},{PRGRKU=Connecting Cables},{SER=series 765},{STVER=screw},{ANSQA=1x2x AWG 22 / 1x2x AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=60 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBTY
Cable type
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
ULST2
UL style 2
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 2530 2529 50705-0100
77 2530 2529 50705-0100
IP68
UL listed
M12, series 765, Automati...
Connecting Cables connect...
Automation Technology - S...
connecting cable
5
Connecting Cables
series 765
screw
1x2x AWG 22 / 1x2x AWG 24
> 100 Mating cycles
shielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
159
85 °C
-25 °C
CAN-Bus
7.2
1 m
5 x Ø
10 x Ø
1 million
max. 5 m/s²
19 x 0.16 mm / 19 x 0.13 ...
-20 °C
-40 °C
80 °C
AWM20236
AWM444
PUR
Zinc die-cast nickel-plat...
PUR
purple
Pin: CuZn (brass) / Socke...
Polyolefins and skin-foam...
77 2530 2529 50705-0200
77 2530 2529 50705-0200
IP68
UL listed
M12, series 765, Automati...
Connecting Cables connect...
Automation Technology - S...
connecting cable
5
Connecting Cables
series 765
screw
1x2x AWG 22 / 1x2x AWG 24
> 100 Mating cycles
shielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
159
85 °C
-25 °C
CAN-Bus
7.2
2 m
5 x Ø
10 x Ø
1 million
max. 5 m/s²
19 x 0.16 mm / 19 x 0.13 ...
-20 °C
-40 °C
80 °C
AWM20236
AWM444
PUR
Zinc die-cast nickel-plat...
PUR
purple
Pin: CuZn (brass) / Socke...
Polyolefins and skin-foam...
77 2530 2529 50705-0500
77 2530 2529 50705-0500
IP68
UL listed
M12, series 765, Automati...
Connecting Cables connect...
Automation Technology - S...
connecting cable
5
Connecting Cables
series 765
screw
1x2x AWG 22 / 1x2x AWG 24
> 100 Mating cycles
shielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
159
85 °C
-25 °C
CAN-Bus
7.2
5 m
5 x Ø
10 x Ø
1 million
max. 5 m/s²
19 x 0.16 mm / 19 x 0.13 ...
-20 °C
-40 °C
80 °C
AWM20236
AWM444
PUR
Zinc die-cast nickel-plat...
PUR
purple
Pin: CuZn (brass) / Socke...
Polyolefins and skin-foam...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M12, series 766, Automation Technology - Data Transmission - female cable c...
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表