M12, series 763, Automation Technology - Sensors and Actuators - connection cable male cable connector - female angled connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male cable connector M12 x 1 – female angled connector M12 x 1
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector20m1220x20120201320female20angled20connector20m1220x201/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3434 3429 50005-0030},{ARTNR=77 3434 3429 50005-0030},{PREVIEW=../../../_pool_/6f/c1/77-3434-3429-50005-0030_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68/IP69K},{ZUL1=UL listed},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A connection cable male cable connector - female angled connector, Contacts: 5, unshielded, moulded cable, IP68/IP69K, UL listed, PUR black, 5 x 0.34 mm², 0,3 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable male cable connector - female angled connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3434 3429 50003-0030
77 3434 3429 50003-0030
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
110.0
90 °C
-25 °C
4.3
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50003-0060
77 3434 3429 50003-0060
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
4.3
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50003-0100
77 3434 3429 50003-0100
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
51
85 °C
-25 °C
4.3
1 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
</= 5 m
</= 5 m
≤ 200 m/min
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50003-0200
77 3434 3429 50003-0200
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
79
85 °C
-25 °C
4.3
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
</= 5 m
</= 5 m
≤ 200 m/min
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50003-0300
77 3434 3429 50003-0300
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
4.3
3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50003-0500
77 3434 3429 50003-0500
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
200.0
90 °C
-25 °C
4.3
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50003-1000
77 3434 3429 50003-1000
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
600.0
90 °C
-25 °C
4.3
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50004-0030
77 3434 3429 50004-0030
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
110.0
90 °C
-25 °C
4.7
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50004-0060
77 3434 3429 50004-0060
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
4.7
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50004-0100
77 3434 3429 50004-0100
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
91.5
85 °C
-25 °C
4.7
1 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
</= 5 m
</= 5 m
≤ 200 m/min
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50004-0200
77 3434 3429 50004-0200
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
100.0
90 °C
-25 °C
4.7
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50004-0300
77 3434 3429 50004-0300
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
4.7
3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50004-0500
77 3434 3429 50004-0500
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
200.0
90 °C
-25 °C
4.7
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50004-1000
77 3434 3429 50004-1000
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
600.0
90 °C
-25 °C
4.7
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50005-0030
77 3434 3429 50005-0030
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
110.0
90 °C
-25 °C
5.0
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50005-0060
77 3434 3429 50005-0060
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
5.0
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50005-0100
77 3434 3429 50005-0100
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
57
85 °C
-25 °C
5.0
1 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 2 m
≤ 200 m/min
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50005-0200
77 3434 3429 50005-0200
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
85
85 °C
-25 °C
5.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 2 m
≤ 200 m/min
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50005-0300
77 3434 3429 50005-0300
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
5.0
3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50005-0500
77 3434 3429 50005-0500
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
200.0
90 °C
-25 °C
5.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50005-1000
77 3434 3429 50005-1000
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
600.0
90 °C
-25 °C
5.0
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50708-0100
77 3434 3429 50708-0100
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
8
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
2 A
≤ 3 mΩ
57
85 °C
-25 °C
6.0
1 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 2 m
≤ 200 m/min
32 x 0.11 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50708-0200
77 3434 3429 50708-0200
IP68
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
8
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
2 A
≤ 3 mΩ
85
85 °C
-25 °C
6.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 2 m
≤ 200 m/min
32 x 0.11 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3434 3429 50712-0030
77 3434 3429 50712-0030
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
12
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
110.0
90 °C
-25 °C
6.5
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
5 m
2 m
≤ 200 m/min (5 m horizont...
14 x 0.15 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
77 3434 3429 50712-0060
77 3434 3429 50712-0060
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
12
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
130.0
90 °C
-25 °C
6.5
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
5 m
2 m
≤ 200 m/min (5 m horizont...
14 x 0.15 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
PUR
black
Pin: CuZn (brass) / Socke...
PP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M12, series 763, Automation Technology - Sensors and Actuators - female ang...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - female ang...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - male cable...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - female ang...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - male angle...
binder
13.05.2022
Angular connector for power supply
Camozzi
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表