您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12-B
binder
Automation Technology - Data Transmission
Powered by
CAD模型選擇
Adaptor, lead-through for control cabinet, shielded, UL
17.05.2022
Female angled connector, overmolded, PUR black, unshielded, UL
13.05.2022
Female angled connector, overmolded, PVC grey, unshielded, UL
13.05.2022
Female angled connector, plastic locking system, screw clamp connection
13.05.2022
Female angled connector, screw clamp connection, iris type spring, with die...
13.05.2022
Female angled connector, screw clamp connection, metal locking system, unsh...
13.05.2022
Female angled connector, screw clamp connection, with shielding ring, with ...
13.05.2022
Female angled connector, wire clamp connection, with shielding ring, with d...
13.05.2022
Female angled connector,crimp connection, cable aperture 5-8mm, shieldable,...
13.05.2022
Female cable connector, screw clamp connection, with shielding ring, with ...
13.05.2022
Female cable connector, wire clamp connection, with shielding ring, with d...
13.05.2022
Female cable connector, crimp connection, cable aperture 5-8mm, shieldable,...
13.05.2022
Female cable connector, overmolded, PUR black, unshielded, UL
13.05.2022
Female cable connector, overmolded, PVC grey, unshielded, UL
13.05.2022
Female cable connector, PROFIBUS, PUR purple shielded, UL
13.05.2022
Female cable connector, screw clamp connection, iris type spring, with die-...
13.05.2022
Female cable connector, screw clamp connection, metal locking system, unshi...
13.05.2022
Female cable connector, screw clamp connection, with shielding ring, stainl...
13.05.2022
Female cable connector, screw clamp termination, plastic locking system, un...
13.05.2022
Female cable connector, wire clamp connection, iris type spring, with die-c...
13.05.2022
Female panel mount connector for PCB mounting, front fastened, dip solder, ...
13.05.2022
Female panel mount connector with single wires 0.25 mm², PG9 FMT, front fas...
13.05.2022
Female panel mount connector with single wires 0.25 mm², PG9, positionable,...
13.05.2022
Female panel mount connector with single wires 0.25 mm², PG9, unshielded, U...
13.05.2022
Female panel mount connector, back mounting, dip solder, PG9, unshielded, U...
13.05.2022
Female panel mount connector, front fastened, dip solder, PG9, 6mm contact ...
13.05.2022
Female panel mount connector, PROFIBUS purple, front fastened, PG9, shielde...
13.05.2022
Female panel mount connector, PROFIBUS purple, M16, shielded
13.05.2022
Integrated plug for PCB mounting, angled, dip solder, unshielded, UL
13.05.2022
Integrated plug for PCB mounting, straight, dip solder, unshielded, UL
13.05.2022
Integrated plug, SMT, reflow soldering, shieldable
13.05.2022
Integrated plug, SMT, with housing, reflow soldering, shieldable
13.05.2022
Integrated socket for PCB mounting, angled, dip solder, unshielded, UL
13.05.2022
Integrated socket for PCB mounting, straight, dip solder, unshielded, UL
13.05.2022
Integrated socket, SMT, reflow soldering, shieldable
13.05.2022
Integrated socket, SMT, with housing, reflow soldering, shieldable
13.05.2022
Male angled connector, crimp connection, cable aperture 5-8mm, shieldable, ...
13.05.2022
Male angled connector, overmolded, PUR black, unshielded, UL
13.05.2022
Male angled connector, overmolded, PVC grey, unshielded, UL
13.05.2022
Male angled connector, screw clamp connection, iris type spring, with die-...
13.05.2022
Male angled connector, screw clamp connection, metal locking system, unshie...
13.05.2022
Male angled connector, screw clamp connection, with shielding ring, with d...
13.05.2022
Male angled connector, wire clamp connection, with shielding ring, with die...
13.05.2022
Male cable connector, crimp connection, cable aperture 5-8mm, shieldable, U...
13.05.2022
Male cable connector, overmolded, PUR black, unshielded, UL
13.05.2022
Male cable connector, overmolded, PVC grey, unshielded, UL
13.05.2022
Male cable connector, PROFIBUS, PUR purple, shielded, UL
13.05.2022
Male cable connector, screw clamp connection, iris type spring, with die-ca...
13.05.2022
Male cable connector, screw clamp connection, metal locking system, unshiel...
13.05.2022
Male cable connector, screw clamp connection, with shielding ring, stainles...
13.05.2022
Male cable connector, screw clamp connection, with shielding ring, with die...
13.05.2022
Male cable connector, wire clamp connection, iris type spring, with die-cas...
13.05.2022
Male cable connector, wire clamp connection, with shielding ring, with die-...
13.05.2022
Male panel mount connector for PCB mounting, front fastened, dip solder, wi...
13.05.2022
Male panel mount connector with single wires, 0.25 mm², PG9 FMT, front fast...
13.05.2022
Male panel mount connector with single wires, 0.25 mm², PG9, positionable, ...
13.05.2022
Male panel mount connector with single wires, 0.25 mm², PG9, unshielded, UL
13.05.2022
Male panel mount connector, dip-solder, PG9, unshielded, UL
13.05.2022
Male panel mount connector, fixing thread M12x0.5, solder, unshielded
13.05.2022
Male panel mount connector, fixing thread PG11, solder, unshielded
13.05.2022
Male panel mount connector, fixing thread PG13.5, M20x1.5, solder, unshield...
13.05.2022
Male panel mount connector, fixing thread PG9, M16x1.5, solder, unshielded
13.05.2022
Male panel mount connector, front fastened, dip solder, M12x1, unshielded, ...
13.05.2022
Male panel mount connector, front fastened, dip solder, PG9, unshielded, UL
13.05.2022
Male panel mount connector, PROFIBUS, PUR purple, front fastened, PG9, shie...
13.05.2022
Male panel mount connector, PROFIBUS, PUR purple, M16, shielded
13.05.2022
Terminating plug, PROFIBUS,unshielded, UL
13.05.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.