目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.2000 - Bridge handle
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.2000
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/m_2000/m_2000_asmtab.prj},{NB=Bridge handle M.2000/180-B-M6},{CODE=260830-C1},{DESCRIPTION=M.2000/180-B-M6},{DIM01=212.5},{DIM02=180},{DIM03=M6},{DIM04=65},{DIM05=24},{DIM06=35},{DIM07=113},{DIM08=20},{DIM09=12},{DIM10=700},{DIM11=2000},{DIM12=7},{DIM13=6},{WEIGHT=210},{PPATH=m_2000_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
f±1
[mm]
DIM03
d
ⁿ/ₐ
DIM04
h1
[mm]
DIM05
B
[mm]
DIM06
b1
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
p
[mm]
DIM10
F1
[N]
DIM11
F2
[N]
DIM12
F1
[J]
DIM13
F2
[J]
WEIGHT
Weight
[g]
Bridge handle M.2000/180-...
260830-C1
M.2000/180-B-M6
212.5
180
M6
65
24
35
113
20
12
700
2000
7
6
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表