LTP-00 Spring Plunger Hex Nose All-Steel Long-Travel Locking - Spring Plungers
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/ltp-00.prj},{NB=LTP-00},{PN=LTP-00},{AMERSID=1141019},{APACID=-},{EMEAID=-},{ENDPRESSURETYPE=Heavy End Pressure},{ENDFORCELBSINITI=4},{ENDFORCELBSFINAL=20},{A=5/8-11},{B=3.12500000},{C=1.00000000},{D=1.25000000},{E=5/18},{E1=0.277777777777778},{F=0.510},{A1=0.625},{PITCHHELIXSPIRAL=0.09091},{D1=0.24056261},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ENDPRESSURETYPE
End Pressure Type
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Nose Length
[Inch]
D
D Thread Length
[Inch]
E
E Nose Diameter
[Inch]
F
F Body Diameter
[Inch]
LTP-00
LTP-00
1141019
-
-
Heavy End Pressure
4
20
5/8-11
3 1/8
1
1 1/4
5/18
0.510
LTP-0
LTP-0
1141018
-
-
Heavy End Pressure
4
35
3/4-10
3 3/4
1
1 1/2
3/8
0.623
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表