您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
LSK - Keys
nVent HOFFMAN
Accessories
Floor Standing
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/doors/lsk.prj},{NB=LSK505(0)},{ITEM=LSK505},{DETAIL=0},{INFO=Info PDF},{DES=Key for DIN 5mm lock},{DES1=Double-bit 5 mm},{MAT=Metailic},{MASS=0.05},{EAN=8713574073340},{TARIFFN=-},{MI=URL},{A=2.6},{B=9.5},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DES1
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
LSK502
LSK502
Plastic key DIN 3mm
Double-bit 3 mm
Plastic
0.19
8713574103993
LSK503
LSK503
Key for DIN 3mm lock
Double-bit 3 mm
Metailic
0.05
8713574073333
LSK505
LSK505
Key for DIN 5mm lock
Double-bit 5 mm
Metailic
0.05
8713574073340
LSK523
LSK523
Key for square 7mm lock
Square 7 mm
Metailic
0.05
8713574075245
LSK524
LSK524
Key for square 8mm lock
Square 8 mm
Metailic
0.05
8713574075252
LSK526
LSK526
Key for triangle 7mm lock
Triangle 7 mm
Metailic
0.05
8713574075269
LSK527
LSK527
Key for triangle 8mm lock
Triangle 8 mm
Metailic
0.05
8713574075276
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表