LHM-LWP - Clamp Lever Flat Washer for Slotted Hole - Flat Lever Type
NBK (锅屋百迪株式会社)
机械要素零件
手柄
LHM-LWP / LHMS-LWP - Clamp Lever with Flat Washer for Slotted Hole - Flat Lever Type
Powered by
CAD模型選擇
{nbk/man_machine_elements/lever/lhm_lwp_lhms_lwp/lhm_lwp.prj},{NB=LHM-5-12-LWP20-BK},{CN=LHM-5-12-LWP20-BK},{M=M5},{NDM=5},{KDM=4.019},{LM=12},{R=45},{H=22.0},{H1=25.5},{H2=24.5},{S=4.0},{D=13.0},{D1=10.0},{DW=20},{TW=2.0},{LW=2},{S1=4},{B=5.5},{NOT=18},{FMAX=60},{PMAX=3.9},{MASS=0},{L1=10.500},{L2=4.000},{L3=54.000},{L4=1.500},{L5=11.500},{L6=7.000},{XX=5},{C1=7.0},{E=10.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
Length
[mm]
H
Height H
[mm]
H1
Height H'
[mm]
H2
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DW
Dimension Dw
ⁿ/ₐ
TW
Dimension tw
ⁿ/ₐ
LW
Dimension Lw
[mm]
S1
Dimension s1
ⁿ/ₐ
B
Dimension B
ⁿ/ₐ
LHM-5-12-LWP20-BK
LHM-5-12-LWP20-BK
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-12-LWP20-OR
LHM-5-12-LWP20-OR
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-12-LWP20-RD
LHM-5-12-LWP20-RD
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-12-LWP20-SG
LHM-5-12-LWP20-SG
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-16-LWP20-BK
LHM-5-16-LWP20-BK
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-16-LWP20-OR
LHM-5-16-LWP20-OR
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-16-LWP20-RD
LHM-5-16-LWP20-RD
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-16-LWP20-SG
LHM-5-16-LWP20-SG
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-20-LWP20-BK
LHM-5-20-LWP20-BK
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-20-LWP20-OR
LHM-5-20-LWP20-OR
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-20-LWP20-RD
LHM-5-20-LWP20-RD
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-20-LWP20-SG
LHM-5-20-LWP20-SG
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-25-LWP20-BK
LHM-5-25-LWP20-BK
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-25-LWP20-OR
LHM-5-25-LWP20-OR
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-25-LWP20-RD
LHM-5-25-LWP20-RD
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-25-LWP20-SG
LHM-5-25-LWP20-SG
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-32-LWP20-BK
LHM-5-32-LWP20-BK
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-32-LWP20-OR
LHM-5-32-LWP20-OR
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-32-LWP20-RD
LHM-5-32-LWP20-RD
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-32-LWP20-SG
LHM-5-32-LWP20-SG
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-40-LWP20-BK
LHM-5-40-LWP20-BK
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-40-LWP20-OR
LHM-5-40-LWP20-OR
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-40-LWP20-RD
LHM-5-40-LWP20-RD
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-40-LWP20-SG
LHM-5-40-LWP20-SG
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHM-5-50-LWP20-BK
LHM-5-50-LWP20-BK
M5
50
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表