目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
L Ø 30
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES L
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/l/l_30.prj},{NB=L30-070(0)},{CODE=L30-070},{DH=30},{DD=20},{LO=70},{RG=37.24},{SX=0.0},{S1=11.2},{F1=414},{S2=16.8},{F2=621},{S3=19.6},{F3=724.6},{SN=22.4},{FN=828},{MAT=Cr-Si},{D=4.5},{DE=21.95},{D1=4.500},{RG1=37.240},{FN1=828.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
D
Cross wire section
[mm]
L30-050
L30-050
30
20
50
51.94
0.000
50.000
8
414
12
621
14.0
724.6
16
828
4.5
L30-060
L30-060
30
20
60
44.1
0.000
60.000
9.6
414
14.4
621
16.8
724.6
19.2
828
4.5
L30-070
L30-070
30
20
70
37.24
0.000
70.000
11.2
414
16.8
621
19.6
724.6
22.4
828
4.5
L30-080
L30-080
30
20
80
32.34
0.000
80.000
12.8
414
19.2
621
22.4
724.6
25.6
828
4.5
L30-090
L30-090
30
20
90
28.42
0.000
90.000
14.4
414
21.6
621
25.2
724.6
28.8
828
4.5
L30-100
L30-100
30
20
100
25.48
0.000
100.000
16
414
24
621
28.0
724.6
32
828
4.5
L30-125
L30-125
30
20
125
20.58
0.000
125.000
20
414
30
621
35.0
724.6
40
828
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表