KTSB series (Self-Aligning Square Flange type)
TSK
Ball Bushing
Self-Aligning Flange type(PAT.)
Powered by
CAD模型選擇
{tsk/ball_bushing/self_aligning_flange_type/ktsb.prj},{NB=KTSB-16UU},{ST=},{SEAL=2 seal},{SD=16},{D=28},{L=38},{DF=54},{E=42},{T=11.0},{DP=44.0},{F=4.5},{G=7.5},{H=4.3},{EM=12},{C=774},{CO=1176},{CHAM=0.7},{EXS=17.25},{EXB=25.20},{CHAM1=0.5},{LC=3.0},{SDS=28.7},{SDB=35.0},{SAR=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
E
Dimensions E
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
KTSB-10UU
KTSB-10UU
2 seal
10
19
30
43
34
8.0
34.5
3.4
6.5
3.3
12
372
548
KTSB-12UU
KTSB-12UU
2 seal
12
21
31
48
37
9.0
39.0
4.5
7.5
4.3
12
411
597
KTSB-13UU
KTSB-13UU
2 seal
13
23
33
48
37
9.5
39.0
4.5
7.5
4.3
12
509
774
KTSB-16UU
KTSB-16UU
2 seal
16
28
38
54
42
11.0
44.0
4.5
7.5
4.3
12
774
1176
KTSB-20UU
KTSB-20UU
2 seal
20
32
43
62
50
12.0
51.0
5.5
9.0
5.3
15
862
1372
KTSB-25UU
KTSB-25UU
2 seal
25
40
59
74
58
13.0
62.0
5.5
9.0
5.3
15
980
1568
KTSB-30UU
KTSB-30UU
2 seal
30
45
65
82
64
14.0
67.0
6.6
11.0
6.5
15
1568
2744
KTSB-35UU
KTSB-35UU
2 seal
35
52
70
96
75
15.0
81.0
6.6
11.0
6.5
20
1666
3136
KTSB-40UU
KTSB-40UU
2 seal
40
60
80
108
85
16.0
90.0
9.0
14.0
8.5
20
2156
4018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表