KQ2T (Inch) - Male Branch Tee (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Inch-size/Applicable Tubing:Inch Size Connection Thread:Rc,G,NPT,NPTF
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_5_1/kq2t_mbt_gs_inch_1.prj},{NB=KQ2T03-U01A1_1},{GUI=KQ2T03-U01*1},{OD=5/32},{T=1/8},{MATERIAL=A},{H=11.11},{D1=8.2},{X=7.7},{Y=10.0},{D2=10},{L1=14.8},{L2=17.4},{A=16.7},{M=13.3},{EA1=6.0},{EA2=4.1},{MBS=3.0},{CNSMASSEXACT=6.9},{DX=7.200},{HL=5.490},{L11=11.260},{L12=0.710},{L13=1.170},{D11=11.700},{D12=9.360},{L14=4.960},{LY=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2T01-U01A1_1
KQ2T01-U01*1
1/8
1/8
KQ2T01-U01A1
11.11
7.1
6.7
9.5
10
14.5
17.8
16.6
13.3
3.4
2.9
2.5
6.6
KQ2T01-U02A1_1
KQ2T01-U02*1
1/8
1/4
KQ2T01-U02A1
14.29
7.1
6.7
9.5
10
14.5
19.1
16.3
13.3
3.4
2.9
2.5
12.7
KQ2T03-U01A1_1
KQ2T03-U01*1
5/32
1/8
KQ2T03-U01A1
11.11
8.2
7.7
10.0
10
14.8
17.4
16.7
13.3
6.0
4.1
3.0
6.9
KQ2T03-U02A1_1
KQ2T03-U02*1
5/32
1/4
KQ2T03-U02A1
14.29
8.2
7.7
10.0
10
14.8
19.7
17.4
13.3
6.0
4.1
3.0
13.0
KQ2T05-U01A1_1
KQ2T05-U01*1
3/16
1/8
KQ2T05-U01A1
11.11
9.1
8.4
11.0
10
15.0
17.9
17.6
13.3
6.8
5.6
3.5
7.1
KQ2T05-U02A1_1
KQ2T05-U02*1
3/16
1/4
KQ2T05-U02A1
14.29
9.1
8.4
11.0
10
15.0
20.2
18.3
13.3
6.8
5.6
3.5
13.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表