KLI-71353 - Keylocking Thread Inserts
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Keylocking Thread Inserts
Keylocking Thread Inserts
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030200/p090830/kli-71353.prj},{NB=KLI-71353},{PN=KLI-71353},{AMERSID=1074091},{APACID=-},{EMEAID=-},{MAT=Stainless Steel},{DT=Thin Wall - Metric},{IT=M8 x 1.25},{ET=M12 x 1.25},{L=12},{G=6},{MTD=13.500},{MDIA=6.647},{IP=1.25000},{EXT=12.000},{EXP=1.25000},{D1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DT
Duty Type
ⁿ/ₐ
IT
Internal Thread
ⁿ/ₐ
ET
External Thread
ⁿ/ₐ
L
Length
[mm]
G
G Swaged in Groove Location
[mm]
MTD
Minimum Tap Depth
[mm]
KLI-71353
KLI-71353
1074091
-
-
Stainless Steel
Thin Wall - Metric
M8 x 1.25
M12 x 1.25
12
6
13.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表