您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1776 - Wheels rubber tyres on steel plate rims
KIPP
OPERATING PARTS | STANDARD
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95050.prj},{NB=K1776.12538},{BESTKIPP=K1776.12538},{RL=Rollenlager},{B=37.5},{B1=45},{D=125},{D1=15},{TFK=100},{GEW=0.6791},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245597253},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1776.08025
K1776.08025
ball bearing
25.0
35
80
12
50
0.2375
Yes
83022000
4059245597239
K1776.10030
K1776.10030
ball bearing
30.0
45
100
15
70
0.4000
Yes
83022000
4059245597246
K1776.12538
K1776.12538
ball bearing
37.5
45
125
15
100
0.6791
Yes
83022000
4059245597253
K1776.14038
K1776.14038
ball bearing
37.5
45
140
15
115
0.7000
Yes
83022000
4059245597260
K1776.16040
K1776.16040
ball bearing
40.0
60
160
20
135
1.2390
Yes
83022000
4059245597277
K1776.18050
K1776.18050
ball bearing
50.0
60
180
20
170
1.7420
Yes
83022000
4059245597284
K1776.20050
K1776.20050
ball bearing
50.0
60
200
20
205
1.9000
Yes
83022000
4059245597291
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF