Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
Registrar
Senha perdida?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
Todos os catálogos
Geometric Search
Sketch Search
Variable Search
Catálogos certificados
Por categorias
Por países
Por padrões
Idiomas disponíveis para o catálogo:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
Informações sobre o selo de Controle de Qualidade
Catálogo: KIPP
Created: 12.02.2019
Algumas particularidas do catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1303 - Levelling feet Hygienic DESIGN
KIPP
OPERATING PARTS | STANDARD
Swivel feet
Powered by
Seleção de modelos em CAD
{kipp/bedienteile_normelemente/stellfuesse/k1303.prj},{NB=K1303.112020X14000},{D=120},{D2=30},{H=32},{H1=200},{H2=60},{H3=121},{L1=60},{L3=140},{SW=17},{SW1=26},{BELASTUNG=30},{GEW=1.3090},{EAN=4059245337927},{L2X=45},{NDM=20.0},{XV=0.50},{XA=4.00},{XB=27.50},{XC=20.00},{XD=115.50},{XE=10.00},{XF=3.00},{XG=30.00},{XH=24.00},{XI=7.00},{XJ=41.30},{XK=1.50},{XL=52.00},{XM=7.00},{XN=18.50},{XO=15.00},{XP=12.00},{XQ=0.00},{XR=0.00},{XS=0.00},{XT=35.60},{XU=0.000},{BESTKIPP=K1303.112020X140},{FORM=A},{A=-},{D1=M20},{L=79},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{EOL=31.12.2099},{W=0},{L2=0}
Definições do filtro
Aplicar filtro
Remover o filtro
Cancelar
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
Lista de peças
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mmm]
H3
height
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
BELASTUNG
Load rating max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XV
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1303.106012X140
K1303.106012X140
A
-
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4619
Yes
73269086
4059245618545
2.00
31.12.2099
98% Warenverfügbarkeit. N...
K1303.106012X190
K1303.106012X190
A
-
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.5407
Yes
73269086
4059245618552
2.00
31.12.2099
98% Warenverfügbarkeit. N...
K1303.106016X140
K1303.106016X140
A
-
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.4869
Yes
73269086
4059245618569
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.106016X190
K1303.106016X190
A
-
60
M16
24
23
241
51
137
104
85
190
13
20
10
0.6038
Yes
73269086
4059245618576
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.108016X140
K1303.108016X140
A
-
80
M16
24
25
193
53
114
79
60
140
13
20
20
0.6236
Yes
73181900
4059245337781
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.108016X190
K1303.108016X190
A
-
80
M16
24
25
243
53
139
104
85
190
13
20
20
0.7411
Yes
73181900
4059245337798
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.108020X140
K1303.108020X140
A
-
80
M20
30
25
193
53
114
79
60
140
17
26
20
0.8129
Yes
73181900
4059245337804
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.108020X190
K1303.108020X190
A
-
80
M20
30
25
243
53
139
104
85
190
17
26
20
0.9952
Yes
73181900
4059245337811
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.108024X140
K1303.108024X140
A
-
80
M24
35
25
193
53
114
79
60
140
20
30
20
1.0130
Yes
73181900
4059245337828
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.108024X190
K1303.108024X190
A
-
80
M24
35
25
243
53
139
104
85
190
20
30
20
1.2750
Yes
73181900
4059245337835
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.110016X140
K1303.110016X140
A
-
100
M16
24
28
196
56
117
79
60
140
13
20
25
0.7816
Yes
73181900
4059245337842
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.110016X190
K1303.110016X190
A
-
100
M16
24
28
246
56
142
104
85
190
13
20
25
0.8961
Yes
73181900
4059245337859
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.110020X140
K1303.110020X140
A
-
100
M20
30
28
196
56
117
79
60
140
17
26
25
0.9693
Yes
73181900
4059245337866
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.110020X190
K1303.110020X190
A
-
100
M20
30
28
246
56
142
104
85
190
17
26
25
1.1520
Yes
73181900
4059245337873
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.110024X140
K1303.110024X140
A
-
100
M24
35
28
196
56
117
79
60
140
20
30
25
1.1700
Yes
73181900
4059245337880
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.110024X190
K1303.110024X190
A
-
100
M24
35
28
246
56
142
104
85
190
20
30
25
1.4260
Yes
73181900
4059245337897
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.112016X140
K1303.112016X140
A
-
120
M16
24
32
200
60
121
79
60
140
13
20
30
1.1220
Yes
73181900
4059245337903
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.112016X190
K1303.112016X190
A
-
120
M16
24
32
250
60
146
104
85
190
13
20
30
1.2390
Yes
73181900
4059245337910
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.112020X140
K1303.112020X140
A
-
120
M20
30
32
200
60
121
79
60
140
17
26
30
1.3090
Yes
73181900
4059245337927
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.112020X190
K1303.112020X190
A
-
120
M20
30
32
250
60
146
104
85
190
17
26
30
1.4910
Yes
73181900
4059245337934
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.112024X140
K1303.112024X140
A
-
120
M24
35
32
200
60
121
79
60
140
20
30
30
1.5120
Yes
73181900
4059245337941
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.112024X190
K1303.112024X190
A
-
120
M24
35
32
250
60
146
104
85
190
20
30
30
1.7640
Yes
73181900
4059245337958
0.50
31.12.2099
98% Warenverfügbarkeit. N...
K1303.206012X140
K1303.206012X140
B
45
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4740
Yes
73269086
4059245618583
2.00
31.12.2099
98% Warenverfügbarkeit. N...
K1303.206012X190
K1303.206012X190
B
45
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.6185
Yes
73269086
4059245618590
2.00
31.12.2099
98% Warenverfügbarkeit. N...
K1303.206016X140
K1303.206016X140
B
45
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.5210
Yes
73269086
4059245618606
0.50
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表