Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0911 - Pull clamps
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Tension clamp, pressure clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zugspanner_druckspanner/04400_4.prj},{NB=K0911.506501_0},{A=50},{B=65},{C=28},{D=12},{E=36},{G=26},{H=2.0},{J=10},{K=40},{L=160.0},{SPANNKRAFT=6000},{GEW=1.1130},{EAN=4059245237159},{XA=55.00},{XB=63.00},{XC=8.00},{XD=2.00},{XE=2.00},{XF=80.00},{XG=50.00},{XH=50.00},{XI=2.50},{XJ=5.00},{XK=46.50},{XL=1.00},{XM=18.00},{XN=10.00},{NDM=8.00},{ST=1.25},{XO=14.00},{BESTKIPP=K0911.506501},{F=M 8 x 14},{HANDKRAFT=600 **},{TOLERANZ=± 0,5 *},{HALTEKRAFT=max. 8000},{HINWEIS=Info},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{WINKELX=0,[0:160]},{IMPERIAL=MM},{EOL=31.12.2099},{WINKEL=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
height
[mm]
B
diameter
[mm]
C
diameter
[mm]
D
diameter
[mm]
E
height
[mm]
F
thread
[mm]
G
diameter
[mm]
H
Clamping range
[mm]
J
diameter
[mm]
K
diameter
[mm]
L
Length
[mm]
HANDKRAFT
hand force
ⁿ/ₐ
SPANNKRAFT
Clamping force
[N]
TOLERANZ
Recommended workpiece thickness tolerance
[mm]
HALTEKRAFT
Holding force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0911.506501
K0911.506501
50
65
28
12
36
M 8 x 14
26
2.0
10
40
160.0
600 **
6000
± 0,5 *
max. 8000
1.1130
Yes
84662080
4059245237159
31.12.2099
98% Warenverfügbarkeit. N...
K0911.638001
K0911.638001
63
80
34
16
45
M 10 x 18
28
2.5
12
50
180.0
600 **
8000
± 0,8 *
max. 14000
2.0300
Yes
84662080
4059245237180
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성