Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0375 - Shaft clamping units
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Centring clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/zentrierspanner/03350_asmtab.prj},{NB=K0375.0624},{BESTKIPP=K0375.06},{D=15-20},{D1=12},{D2=12},{D3=M 6},{G1=M 4},{G=M 8},{H=6},{K=10},{L=24},{L1=12},{SW=5},{X=3.5},{MX=100},{ANZDM=10},{GEW=0.0222},{BMWZ=K0375.906},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245028467},{FILTER=KIPP,KIPP_USA,},{LX=[24:39]},{LXX=39},{PPATH=03350_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
workpiece diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
D3
thread diameter
[mm]
G1
thread
ⁿ/ₐ
G
thread diameter
[mm]
H
height of bolt head
[mm]
K
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
X
+ 0.2 mm
[mm]
MX
tightening torque
[Nm]
ANZDM
Tightening torque max. Nm
ⁿ/ₐ
GEW
Approx. weight
[kg]
BMWZ
Order No. assembly tool
[mm]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0375.04
K0375.04
6-10
8
8
M 4
M 2.5
M 5
4
10
8
3
2.8
20
2.9
0.0065
K0375.904
Yes
84662080
4059245028443
98% Warenverfügbarkeit. N...
31.12.2099
K0375.05
K0375.05
10-15
10
10
M 5
M 3
M 6
5
10
10
4
3.3
45
6
0.0131
K0375.905
Yes
84662080
4059245028450
98% Warenverfügbarkeit. N...
31.12.2099
K0375.06
K0375.06
15-20
12
12
M 6
M 4
M 8
6
10
12
5
3.5
100
10
0.0222
K0375.906
Yes
84662080
4059245028467
98% Warenverfügbarkeit. N...
31.12.2099
K0375.08
K0375.08
20-30
16
16
M 8
M 5
M 10
8
10
16
6
4.0
170
25
0.0514
K0375.908
Yes
84662080
4059245028474
98% Warenverfügbarkeit. N...
31.12.2099
K0375.10
K0375.10
30-40
20
20
M 10
M 6
M 12
10
10
20
8
4.8
290
46
0.1030
K0375.910
Yes
84662080
4059245028481
98% Warenverfügbarkeit. N...
31.12.2099
K0375.12
K0375.12
40-60
25
25
M 12
M 8
M 14
12
15
25
10
5.6
450
82
0.1830
K0375.912
Yes
84662080
4059245028498
98% Warenverfügbarkeit. N...
31.12.2099
K0375.16
K0375.16
60-125
30
30
M 16
M 10
M 18
16
15
30
14
7.9
650
206
0.3451
K0375.916
Yes
84662080
4059245028504
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성