Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0267 - Toggle clamps mini horizontal with flat right foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05780.prj},{NB=K0267.0050 (GESCHLOSSEN)},{OH=85},{OG=65},{F=80},{F1=250},{F2=550},{F3=170},{F4=370},{A=16},{A1=24},{A2=2.4},{A3=6.5},{B=8},{B1=12},{B3=5.2},{C=9.5},{C1=7},{D=4.2},{H=22},{L=70},{L1=27},{GEW=0.0340},{EAN=4059245034895},{NDM=5},{ST=0.80},{L2=20},{XA=8},{XB=2.50},{XC=2.70},{XD=13.60},{XE=0.90},{XF=9.40},{XG=8.00},{BESTKIPP=K0267.0050},{M=M 5 x 20},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F2
Holding force
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0267.0050
K0267.0050
85
65
80
250
550
170
370
16
24
2.4
6.5
8
12
5.2
9.5
7
4.2
22
70
27
M 5 x 20
0.0340
Yes
82057000
4059245034895
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성