K-3K-HG P - Push-pull connector - Fixed receptacle, nut fixing, watertight or vacuum-tight
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Socket
3K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/socket/3k/k-3k-hg_p.prj},{NB=HGG.3K.306.CLLP},{REF=HGG.3K.306.CLLP},{DESC=Fixed receptacle, nut fixing, watertight or vacuum-tight},{CONTACT=6 Low Voltage},{MINTEMP=-20},{MAXTEMP=80},{TESTV=Vtest (contact-contact):|A|1600 V (AC), 2250 V (DC)},{MAXA=17},{OPTION=PV : Watertight / Vacuum-tested}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
HGG.3K.306.CLLP
HGG.3K.306.CLLP
Fixed receptacle, nut fix...
6 Low Voltage
-20
80
Vtest (contact-contact):|...
17
PV : Watertight / Vacuum-...
HGG.3K.306.CLLPV
HGG.3K.306.CLLPV
Fixed receptacle, nut fix...
6 Low Voltage
-20
80
Vtest (contact-contact):|...
17
P : Watertight
HGL.3K.304.CLAPV
HGL.3K.304.CLAPV
Fixed receptacle, nut fix...
4 Low Voltage
-20
80
Vtest (contact-contact):|...
19
P : Watertight
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表