JPBB, JPBPB, GJPBB, GJPBPB, BJPBB, BJPBPB, SJPBB, SJPBPB, HJPBB, HJPBPB, CJPBB, CJPBPB, KJPBB, KJPBPB, KGJPBB, KGJPBPB - 定位销 大头锥角型 - 压入型 - P尺寸固定型-圆型-
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/jpbb.prj},{NB=JPBB6-8},{DTOL=BB(m6)},{MAT=SKS3},{ST=-},{HARD=HH60},{D=6},{P=8},{L=10},{C=1.0},{MM=3.0},{LL=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
C
[mm]
MM
m
[mm]
LL
l
[mm]
JPBB1-2
JPBB1-2
1
3
3
0.1
0.5
0
JPBB2-3
JPBB2-3
2
4
3
0.5
1.0
0
JPBB3-4
JPBB3-4
3
5
5
0.5
2.0
1
JPBB4-5
JPBB4-5
4
5
6
1.0
3.0
1
JPBB5-6
JPBB5-6
5
10
6
1.0
3.0
1
JPBB6-8
JPBB6-8
6
10
8
1.0
3.0
1
JPBB8-10
JPBB8-10
8
15
8
1.5
4.0
1
JPBB10-12
JPBB10-12
10
15
10
2.0
4.0
1
JPBB12-13
JPBB12-13
12
15
10
2.0
4.0
1
JPBB13-15
JPBB13-15
13
22
10
2.0
4.0
2
JPBB16-20
JPBB16-20
16
22
10
3.0
5.0
2
JPBB20-25
JPBB20-25
20
30
15
3.0
5.0
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表