目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO HINGE FOR MODEL B - MODEL GS
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552 TWO-FLAT
Standard two flat
fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_2_flat/std_two_flat/fixings/iso_hinge_asmtab.prj},{NB=W0950402108},{IDNR=},{CODE=W0950402108},{DI=40},{B=27.5},{C=38.0},{D=52},{E=7},{G=36},{J=13},{L=10},{M=12},{N=12},{WG=138},{ND=6.000},{BG=14.500},{SL=16.000},{PPATH=iso_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
WG
Weight
[g]
W0950322108
W0950322108
32
25.5
32.5
45
7
32
11
10
10
10
106
W0950402108
W0950402108
40
27.5
38.0
52
7
36
13
10
12
12
138
W0950502108
W0950502108
50
31.5
46.5
65
9
45
13
12
12
12
252
W0950632108
W0950632108
63
39.5
56.5
75
9
50
17
12
16
15
350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表