目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO 15552 hinge for model B - model AB7
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552 TWO-FLAT
Standard two flat
fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_2_flat/std_two_flat/fixings/iso_15552_hinge_asmtab.prj},{NB=W0950402017-40},{CODE=W0950402017},{DI=40},{EM=28},{B=22},{HB=6.6},{CK=12},{TE=41},{RA=22},{PH=36},{UR=35},{UL=54},{L=2},{BT=10},{EA=15},{P=21},{Q=3},{WG=85},{ND=6.000},{SL=16.000},{PPATH=iso_15552_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
EM
[mm]
B
[mm]
HB
[mm]
CK
[mm]
TE
[mm]
RA
[mm]
PH
[mm]
UR
[mm]
UL
[mm]
L
[mm]
BT
[mm]
EA
[mm]
P
[mm]
Q
[mm]
WG
Weight
[g]
W0950322017
W0950322017
32
26
20
6.6
10
38
18
32
31
51
3
8
10
21
3
60
W0950402017
W0950402017
40
28
22
6.6
12
41
22
36
35
54
2
10
15
21
3
85
W0950502017
W0950502017
50
32
26
9.0
12
50
30
45
45
65
3
12
16
21
3
162
W0950632017
W0950632017
63
40
30
9.0
16
52
35
50
50
67
2
14
16
21
3
191
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表