InnoTech OrgaTray 430, 520 mm - InnoTech OrgaTray 430, 520 mm
Hettich
Drawer systems
Innotech double walled drawer
Internal organisation innotech
Internal organisation drawer
OrgaTray 430
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/internal_org_innotech/i_o_d/orgatray_430/orgatray_430_520_s.prj},{NB=9079194},{ARTICLENO=9079194},{NW=500.000},{W=412.000},{W1=387.000},{W2=245.000},{W3=76.000},{W4=132.000},{W5=0.000},{W6=0.000},{G=8.500},{G1=0.000},{L=512.000},{L1=65.000},{L2=262.000},{L3=411.000},{L4=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NW
Nominal Width
[mm]
W
Width
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
W6
[mm]
G
Gap
[mm]
G1
[mm]
L
Length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
9079184
9079184
400.000
312.000
288.000
0.000
90.000
0.000
0.000
0.000
0.000
0.000
512.000
65.000
262.000
0.000
0.000
9079194
9079194
500.000
412.000
387.000
245.000
76.000
132.000
0.000
0.000
8.500
0.000
512.000
65.000
262.000
411.000
0.000
9079198
9079198
550.000
462.000
387.000
245.000
76.000
132.000
0.000
0.000
9.000
0.000
512.000
65.000
262.000
411.000
0.000
9079201
9079201
600.000
512.000
484.000
237.000
73.000
132.000
95.000
0.000
9.000
10.000
512.000
65.000
262.000
411.000
0.000
9079204
9079204
900.000
812.000
775.000
237.000
73.000
132.000
132.000
117.000
9.000
10.000
512.000
65.000
262.000
411.000
139.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表