InnoTech OrgaTray 430, 470 mm - InnoTech OrgaTray 430, 470 mm
Hettich
Drawer systems
Innotech double walled drawer
Internal organisation innotech
Internal organisation drawer
OrgaTray 430
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/internal_org_innotech/i_o_d/orgatray_430/orgatray_430_470_w.prj},{NB=9113764},{ARTICLENO=9113764},{NW=500.000},{W=412.000},{W1=387.000},{W2=245.000},{W3=76.000},{W4=132.000},{W5=0.000},{W6=0.000},{G=8.500},{G1=0.000},{L=462.000},{L1=65.000},{L2=262.000},{L3=411.000},{L4=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NW
Nominal Width
[mm]
W
Width
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
W6
[mm]
G
Gap
[mm]
G1
[mm]
L
Lenght
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
9113763
9113763
400.000
312.000
288.000
0.000
90.000
0.000
0.000
0.000
0.000
0.000
462.000
65.000
262.000
0.000
0.000
9113764
9113764
500.000
412.000
387.000
245.000
76.000
132.000
0.000
0.000
8.500
0.000
462.000
65.000
262.000
411.000
0.000
9113847
9113847
550.000
462.000
387.000
245.000
76.000
132.000
0.000
0.000
9.000
0.000
462.000
65.000
262.000
411.000
0.000
9113765
9113765
600.000
512.000
484.000
237.000
73.000
132.000
95.000
0.000
9.000
10.000
462.000
65.000
262.000
411.000
0.000
9113769
9113769
900.000
812.000
775.000
237.000
73.000
132.000
132.000
117.000
9.000
10.000
462.000
65.000
262.000
411.000
139.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表